aboutsummaryrefslogtreecommitdiffstats
path: root/exynos
diff options
context:
space:
mode:
authorTobias Jakobi2015-09-08 10:22:32 -0500
committerEmil Velikov2015-09-21 11:43:14 -0500
commitbf666b5e999236ec6406afd60ca35a465c6b3262 (patch)
tree7d7825867b3f4e75b174624c1f32c36e39c14ffb /exynos
parent6a4479da71e93ef5141d9c493c235c2beb64170a (diff)
downloadexternal-libdrm-bf666b5e999236ec6406afd60ca35a465c6b3262.tar.gz
external-libdrm-bf666b5e999236ec6406afd60ca35a465c6b3262.tar.xz
external-libdrm-bf666b5e999236ec6406afd60ca35a465c6b3262.zip
exynos/fimg2d: make g2d_add_cmd() less heavy
The function currently checks for each added command if an overflow of the corresponding command buffers occurs, but none of the callers ever checks the return value. Since all callers are now converted to use g2d_check_space() simplify the function. (1) The overflow checks become asserts, so they're only active for debug builds. This is fine since g2d_add_cmd() is not part of the public API. (2) Switch the return value to void. (3) Explicitly state that the caller has to check buffer space before calling g2d_add_cmd(). Signed-off-by: Tobias Jakobi <tjakobi@math.uni-bielefeld.de> Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com>
Diffstat (limited to 'exynos')
-rw-r--r--exynos/exynos_fimg2d.c18
1 files changed, 7 insertions, 11 deletions
diff --git a/exynos/exynos_fimg2d.c b/exynos/exynos_fimg2d.c
index fbc77a3d..5873fe79 100644
--- a/exynos/exynos_fimg2d.c
+++ b/exynos/exynos_fimg2d.c
@@ -18,6 +18,7 @@
18#include <stdio.h> 18#include <stdio.h>
19#include <string.h> 19#include <string.h>
20#include <errno.h> 20#include <errno.h>
21#include <assert.h>
21 22
22#include <sys/mman.h> 23#include <sys/mman.h>
23#include <linux/stddef.h> 24#include <linux/stddef.h>
@@ -172,8 +173,11 @@ static int g2d_validate_blending_op(
172 * @ctx: a pointer to g2d_context structure. 173 * @ctx: a pointer to g2d_context structure.
173 * @cmd: command data. 174 * @cmd: command data.
174 * @value: value data. 175 * @value: value data.
176 *
177 * The caller has to make sure that the commands buffers have enough space
178 * left to hold the command. Use g2d_check_space() to ensure this.
175 */ 179 */
176static int g2d_add_cmd(struct g2d_context *ctx, unsigned long cmd, 180static void g2d_add_cmd(struct g2d_context *ctx, unsigned long cmd,
177 unsigned long value) 181 unsigned long value)
178{ 182{
179 switch (cmd & ~(G2D_BUF_USERPTR)) { 183 switch (cmd & ~(G2D_BUF_USERPTR)) {
@@ -183,28 +187,20 @@ static int g2d_add_cmd(struct g2d_context *ctx, unsigned long cmd,
183 case DST_PLANE2_BASE_ADDR_REG: 187 case DST_PLANE2_BASE_ADDR_REG:
184 case PAT_BASE_ADDR_REG: 188 case PAT_BASE_ADDR_REG:
185 case MASK_BASE_ADDR_REG: 189 case MASK_BASE_ADDR_REG:
186 if (ctx->cmd_buf_nr >= G2D_MAX_GEM_CMD_NR) { 190 assert(ctx->cmd_buf_nr < G2D_MAX_GEM_CMD_NR);
187 fprintf(stderr, "Overflow cmd_gem size.\n");
188 return -EINVAL;
189 }
190 191
191 ctx->cmd_buf[ctx->cmd_buf_nr].offset = cmd; 192 ctx->cmd_buf[ctx->cmd_buf_nr].offset = cmd;
192 ctx->cmd_buf[ctx->cmd_buf_nr].data = value; 193 ctx->cmd_buf[ctx->cmd_buf_nr].data = value;
193 ctx->cmd_buf_nr++; 194 ctx->cmd_buf_nr++;
194 break; 195 break;
195 default: 196 default:
196 if (ctx->cmd_nr >= G2D_MAX_CMD_NR) { 197 assert(ctx->cmd_nr < G2D_MAX_CMD_NR);
197 fprintf(stderr, "Overflow cmd size.\n");
198 return -EINVAL;
199 }
200 198
201 ctx->cmd[ctx->cmd_nr].offset = cmd; 199 ctx->cmd[ctx->cmd_nr].offset = cmd;
202 ctx->cmd[ctx->cmd_nr].data = value; 200 ctx->cmd[ctx->cmd_nr].data = value;
203 ctx->cmd_nr++; 201 ctx->cmd_nr++;
204 break; 202 break;
205 } 203 }
206
207 return 0;
208} 204}
209 205
210/* 206/*