diff options
author | Hyungwon Hwang | 2015-01-16 16:57:33 -0600 |
---|---|---|
committer | Rob Clark | 2015-02-02 13:45:39 -0600 |
commit | d41b7a3a745a32dff6edeb31962da4e24f870a1d (patch) | |
tree | 39617cb3d8e3a48543880f974e72deb524c5a0d2 /exynos | |
parent | 28ee135a37e10b9a6cd62d67df0332e38ee0b85c (diff) | |
download | external-libdrm-d41b7a3a745a32dff6edeb31962da4e24f870a1d.tar.gz external-libdrm-d41b7a3a745a32dff6edeb31962da4e24f870a1d.tar.xz external-libdrm-d41b7a3a745a32dff6edeb31962da4e24f870a1d.zip |
exynos: Don't use DRM_EXYNOS_GEM_{MAP_OFFSET/MMAP} ioctls
The ioctl DRM_EXYNOS_GEM_MAP_OFFSET and DRM_EXYNOS_GEM_MMAP are removed from
the linux kernel. This patch modifies libdrm and libkms to use drm generic
ioctls instead of the removed ioctls.
v2: The original patch was erroneous. In case the MODE_MAP_DUMB ioctl failed
it would return the retvalue as a void-pointer. Users of libdrm would then
happily use that ptr, eventually leading to a segfault. Change this to
return NULL in that case and also restore the previous behaviour of logging
to stderr.
The other error was that 'bo->vaddr' was never filled with the mapped
buffer address. Hence exynos_bo_map still returned NULL even if the
buffer mapping succeeded.
Signed-off-by: Hyungwon Hwang <human.hwang@samsung.com>
Signed-off-by: Inki Dae <inki.dae@samsung.com>
Signed-off-by: Tobias Jakobi <tjakobi@math.uni-bielefeld.de>
Signed-off-by: Rob Clark <robclark@freedesktop.org>
Diffstat (limited to 'exynos')
-rw-r--r-- | exynos/exynos_drm.c | 19 |
1 files changed, 12 insertions, 7 deletions
diff --git a/exynos/exynos_drm.c b/exynos/exynos_drm.c index 4c7dd13e..c5dd9489 100644 --- a/exynos/exynos_drm.c +++ b/exynos/exynos_drm.c | |||
@@ -283,20 +283,25 @@ drm_public void *exynos_bo_map(struct exynos_bo *bo) | |||
283 | { | 283 | { |
284 | if (!bo->vaddr) { | 284 | if (!bo->vaddr) { |
285 | struct exynos_device *dev = bo->dev; | 285 | struct exynos_device *dev = bo->dev; |
286 | struct drm_exynos_gem_mmap req = { | 286 | struct drm_mode_map_dumb arg; |
287 | .handle = bo->handle, | 287 | void *map = NULL; |
288 | .size = bo->size, | ||
289 | }; | ||
290 | int ret; | 288 | int ret; |
291 | 289 | ||
292 | ret = drmIoctl(dev->fd, DRM_IOCTL_EXYNOS_GEM_MMAP, &req); | 290 | memset(&arg, 0, sizeof(arg)); |
291 | arg.handle = bo->handle; | ||
292 | |||
293 | ret = drmIoctl(dev->fd, DRM_IOCTL_MODE_MAP_DUMB, &arg); | ||
293 | if (ret) { | 294 | if (ret) { |
294 | fprintf(stderr, "failed to mmap[%s].\n", | 295 | fprintf(stderr, "failed to map dumb buffer[%s].\n", |
295 | strerror(errno)); | 296 | strerror(errno)); |
296 | return NULL; | 297 | return NULL; |
297 | } | 298 | } |
298 | 299 | ||
299 | bo->vaddr = (void *)(uintptr_t)req.mapped; | 300 | map = drm_mmap(0, bo->size, PROT_READ | PROT_WRITE, MAP_SHARED, |
301 | dev->fd, arg.offset); | ||
302 | |||
303 | if (map != MAP_FAILED) | ||
304 | bo->vaddr = map; | ||
300 | } | 305 | } |
301 | 306 | ||
302 | return bo->vaddr; | 307 | return bo->vaddr; |