diff options
author | Rob Clark | 2013-12-21 11:11:40 -0600 |
---|---|---|
committer | Rob Clark | 2014-01-07 10:33:54 -0600 |
commit | 9fa22a845bb40f602eaf073ac84b4af8384eaf3b (patch) | |
tree | 3fc948539c15e569f6d022a78b40ee12727c807b /freedreno/msm/msm_ringbuffer.c | |
parent | b6caecfa904de0b4e35b93ed1212ae0089078b6d (diff) | |
download | external-libdrm-9fa22a845bb40f602eaf073ac84b4af8384eaf3b.tar.gz external-libdrm-9fa22a845bb40f602eaf073ac84b4af8384eaf3b.tar.xz external-libdrm-9fa22a845bb40f602eaf073ac84b4af8384eaf3b.zip |
freedreno: allow IB to different ringbuffer
Allow IB to different ringbuffer in addition to just different part of
same ringbuffer. In particular, we need to add bo's to the parent (ie.
one passed to flush) bo table, since the bo table applies to all the
cmd buffers in submit ioctl.
Signed-off-by: Rob Clark <robclark@freedesktop.org>
Diffstat (limited to 'freedreno/msm/msm_ringbuffer.c')
-rw-r--r-- | freedreno/msm/msm_ringbuffer.c | 46 |
1 files changed, 32 insertions, 14 deletions
diff --git a/freedreno/msm/msm_ringbuffer.c b/freedreno/msm/msm_ringbuffer.c index fc5193ae..f3e951f9 100644 --- a/freedreno/msm/msm_ringbuffer.c +++ b/freedreno/msm/msm_ringbuffer.c | |||
@@ -44,6 +44,8 @@ struct msm_ringbuffer { | |||
44 | /* cmd's table: */ | 44 | /* cmd's table: */ |
45 | struct drm_msm_gem_submit_cmd *cmds; | 45 | struct drm_msm_gem_submit_cmd *cmds; |
46 | uint32_t nr_cmds, max_cmds; | 46 | uint32_t nr_cmds, max_cmds; |
47 | struct fd_ringbuffer **rings; | ||
48 | uint32_t nr_rings, max_rings; | ||
47 | 49 | ||
48 | /* reloc's table: */ | 50 | /* reloc's table: */ |
49 | struct drm_msm_gem_submit_reloc *relocs; | 51 | struct drm_msm_gem_submit_reloc *relocs; |
@@ -100,13 +102,21 @@ static uint32_t bo2idx(struct fd_ringbuffer *ring, struct fd_bo *bo, uint32_t fl | |||
100 | return idx; | 102 | return idx; |
101 | } | 103 | } |
102 | 104 | ||
105 | static int check_cmd_bo(struct fd_ringbuffer *ring, | ||
106 | struct drm_msm_gem_submit_cmd *cmd, struct fd_bo *bo) | ||
107 | { | ||
108 | struct msm_ringbuffer *msm_ring = to_msm_ringbuffer(ring); | ||
109 | return msm_ring->bos[cmd->submit_idx].handle == bo->handle; | ||
110 | } | ||
111 | |||
103 | static uint32_t offset_bytes(void *end, void *start) | 112 | static uint32_t offset_bytes(void *end, void *start) |
104 | { | 113 | { |
105 | return ((char *)end) - ((char *)start); | 114 | return ((char *)end) - ((char *)start); |
106 | } | 115 | } |
107 | 116 | ||
108 | static struct drm_msm_gem_submit_cmd * get_cmd(struct fd_ringbuffer *ring, | 117 | static struct drm_msm_gem_submit_cmd * get_cmd(struct fd_ringbuffer *ring, |
109 | struct fd_bo *ring_bo, uint32_t submit_offset, uint32_t size, uint32_t type) | 118 | struct fd_ringbuffer *target_ring, struct fd_bo *target_bo, |
119 | uint32_t submit_offset, uint32_t size, uint32_t type) | ||
110 | { | 120 | { |
111 | struct msm_ringbuffer *msm_ring = to_msm_ringbuffer(ring); | 121 | struct msm_ringbuffer *msm_ring = to_msm_ringbuffer(ring); |
112 | struct drm_msm_gem_submit_cmd *cmd = NULL; | 122 | struct drm_msm_gem_submit_cmd *cmd = NULL; |
@@ -117,7 +127,8 @@ static struct drm_msm_gem_submit_cmd * get_cmd(struct fd_ringbuffer *ring, | |||
117 | cmd = &msm_ring->cmds[i]; | 127 | cmd = &msm_ring->cmds[i]; |
118 | if ((cmd->submit_offset == submit_offset) && | 128 | if ((cmd->submit_offset == submit_offset) && |
119 | (cmd->size == size) && | 129 | (cmd->size == size) && |
120 | (cmd->type == type)) | 130 | (cmd->type == type) && |
131 | check_cmd_bo(ring, cmd, target_bo)) | ||
121 | break; | 132 | break; |
122 | cmd = NULL; | 133 | cmd = NULL; |
123 | } | 134 | } |
@@ -125,9 +136,11 @@ static struct drm_msm_gem_submit_cmd * get_cmd(struct fd_ringbuffer *ring, | |||
125 | /* create cmd buf if not: */ | 136 | /* create cmd buf if not: */ |
126 | if (!cmd) { | 137 | if (!cmd) { |
127 | uint32_t idx = APPEND(msm_ring, cmds); | 138 | uint32_t idx = APPEND(msm_ring, cmds); |
139 | APPEND(msm_ring, rings); | ||
140 | msm_ring->rings[idx] = target_ring; | ||
128 | cmd = &msm_ring->cmds[idx]; | 141 | cmd = &msm_ring->cmds[idx]; |
129 | cmd->type = type; | 142 | cmd->type = type; |
130 | cmd->submit_idx = bo2idx(ring, ring_bo, FD_RELOC_READ); | 143 | cmd->submit_idx = bo2idx(ring, target_bo, FD_RELOC_READ); |
131 | cmd->submit_offset = submit_offset; | 144 | cmd->submit_offset = submit_offset; |
132 | cmd->size = size; | 145 | cmd->size = size; |
133 | } | 146 | } |
@@ -170,7 +183,7 @@ static int msm_ringbuffer_flush(struct fd_ringbuffer *ring, uint32_t *last_start | |||
170 | submit_offset = offset_bytes(last_start, ring->start); | 183 | submit_offset = offset_bytes(last_start, ring->start); |
171 | size = offset_bytes(ring->cur, last_start); | 184 | size = offset_bytes(ring->cur, last_start); |
172 | 185 | ||
173 | get_cmd(ring, ring_bo, submit_offset, size, MSM_SUBMIT_CMD_BUF); | 186 | get_cmd(ring, ring, ring_bo, submit_offset, size, MSM_SUBMIT_CMD_BUF); |
174 | 187 | ||
175 | /* needs to be after get_cmd() as that could create bos/cmds table: */ | 188 | /* needs to be after get_cmd() as that could create bos/cmds table: */ |
176 | req.bos = VOID2U64(msm_ring->bos), | 189 | req.bos = VOID2U64(msm_ring->bos), |
@@ -181,9 +194,10 @@ static int msm_ringbuffer_flush(struct fd_ringbuffer *ring, uint32_t *last_start | |||
181 | /* for each of the cmd's fix up their reloc's: */ | 194 | /* for each of the cmd's fix up their reloc's: */ |
182 | for (i = 0; i < msm_ring->nr_cmds; i++) { | 195 | for (i = 0; i < msm_ring->nr_cmds; i++) { |
183 | struct drm_msm_gem_submit_cmd *cmd = &msm_ring->cmds[i]; | 196 | struct drm_msm_gem_submit_cmd *cmd = &msm_ring->cmds[i]; |
184 | uint32_t a = find_next_reloc_idx(msm_ring, 0, cmd->submit_offset); | 197 | struct msm_ringbuffer *target_ring = to_msm_ringbuffer(msm_ring->rings[i]); |
185 | uint32_t b = find_next_reloc_idx(msm_ring, a, cmd->submit_offset + cmd->size); | 198 | uint32_t a = find_next_reloc_idx(target_ring, 0, cmd->submit_offset); |
186 | cmd->relocs = VOID2U64(&msm_ring->relocs[a]); | 199 | uint32_t b = find_next_reloc_idx(target_ring, a, cmd->submit_offset + cmd->size); |
200 | cmd->relocs = VOID2U64(&target_ring->relocs[a]); | ||
187 | cmd->nr_relocs = (b > a) ? b - a : 0; | 201 | cmd->nr_relocs = (b > a) ? b - a : 0; |
188 | } | 202 | } |
189 | 203 | ||
@@ -201,8 +215,13 @@ static int msm_ringbuffer_flush(struct fd_ringbuffer *ring, uint32_t *last_start | |||
201 | fd_bo_del(&msm_bo->base); | 215 | fd_bo_del(&msm_bo->base); |
202 | } | 216 | } |
203 | 217 | ||
218 | /* for each of the cmd buffers, clear their reloc's: */ | ||
219 | for (i = 0; i < msm_ring->nr_cmds; i++) { | ||
220 | struct msm_ringbuffer *target_ring = to_msm_ringbuffer(msm_ring->rings[i]); | ||
221 | target_ring->nr_relocs = 0; | ||
222 | } | ||
223 | |||
204 | msm_ring->nr_cmds = 0; | 224 | msm_ring->nr_cmds = 0; |
205 | msm_ring->nr_relocs = 0; | ||
206 | msm_ring->nr_bos = 0; | 225 | msm_ring->nr_bos = 0; |
207 | 226 | ||
208 | return ret; | 227 | return ret; |
@@ -212,6 +231,7 @@ static void msm_ringbuffer_emit_reloc(struct fd_ringbuffer *ring, | |||
212 | const struct fd_reloc *r) | 231 | const struct fd_reloc *r) |
213 | { | 232 | { |
214 | struct msm_ringbuffer *msm_ring = to_msm_ringbuffer(ring); | 233 | struct msm_ringbuffer *msm_ring = to_msm_ringbuffer(ring); |
234 | struct fd_ringbuffer *parent = ring->parent ? ring->parent : ring; | ||
215 | struct msm_bo *msm_bo = to_msm_bo(r->bo); | 235 | struct msm_bo *msm_bo = to_msm_bo(r->bo); |
216 | struct drm_msm_gem_submit_reloc *reloc; | 236 | struct drm_msm_gem_submit_reloc *reloc; |
217 | uint32_t idx = APPEND(msm_ring, relocs); | 237 | uint32_t idx = APPEND(msm_ring, relocs); |
@@ -219,7 +239,7 @@ static void msm_ringbuffer_emit_reloc(struct fd_ringbuffer *ring, | |||
219 | 239 | ||
220 | reloc = &msm_ring->relocs[idx]; | 240 | reloc = &msm_ring->relocs[idx]; |
221 | 241 | ||
222 | reloc->reloc_idx = bo2idx(ring, r->bo, r->flags); | 242 | reloc->reloc_idx = bo2idx(parent, r->bo, r->flags); |
223 | reloc->reloc_offset = r->offset; | 243 | reloc->reloc_offset = r->offset; |
224 | reloc->or = r->or; | 244 | reloc->or = r->or; |
225 | reloc->shift = r->shift; | 245 | reloc->shift = r->shift; |
@@ -236,21 +256,19 @@ static void msm_ringbuffer_emit_reloc(struct fd_ringbuffer *ring, | |||
236 | static void msm_ringbuffer_emit_reloc_ring(struct fd_ringbuffer *ring, | 256 | static void msm_ringbuffer_emit_reloc_ring(struct fd_ringbuffer *ring, |
237 | struct fd_ringmarker *target, struct fd_ringmarker *end) | 257 | struct fd_ringmarker *target, struct fd_ringmarker *end) |
238 | { | 258 | { |
239 | struct fd_bo *ring_bo = to_msm_ringbuffer(target->ring)->ring_bo; | 259 | struct fd_bo *target_bo = to_msm_ringbuffer(target->ring)->ring_bo; |
240 | struct drm_msm_gem_submit_cmd *cmd; | 260 | struct drm_msm_gem_submit_cmd *cmd; |
241 | uint32_t submit_offset, size; | 261 | uint32_t submit_offset, size; |
242 | 262 | ||
243 | submit_offset = offset_bytes(target->cur, target->ring->start); | 263 | submit_offset = offset_bytes(target->cur, target->ring->start); |
244 | size = offset_bytes(end->cur, target->cur); | 264 | size = offset_bytes(end->cur, target->cur); |
245 | 265 | ||
246 | assert(target->ring == ring); // TODO | 266 | cmd = get_cmd(ring, target->ring, target_bo, submit_offset, size, |
247 | |||
248 | cmd = get_cmd(ring, ring_bo, submit_offset, size, | ||
249 | MSM_SUBMIT_CMD_IB_TARGET_BUF); | 267 | MSM_SUBMIT_CMD_IB_TARGET_BUF); |
250 | assert(cmd); | 268 | assert(cmd); |
251 | 269 | ||
252 | msm_ringbuffer_emit_reloc(ring, &(struct fd_reloc){ | 270 | msm_ringbuffer_emit_reloc(ring, &(struct fd_reloc){ |
253 | .bo = ring_bo, | 271 | .bo = target_bo, |
254 | .flags = FD_RELOC_READ, | 272 | .flags = FD_RELOC_READ, |
255 | .offset = submit_offset, | 273 | .offset = submit_offset, |
256 | }); | 274 | }); |