diff options
author | Rob Clark | 2016-11-09 08:02:09 -0600 |
---|---|---|
committer | Rob Clark | 2016-11-26 11:51:38 -0600 |
commit | 23d10b82440f59f2a685db34d3662d75f4a3784b (patch) | |
tree | af78910485035ae59a2b707ab81a0c96ad4eb8fc /freedreno | |
parent | d15515aea3c3e51336f9ab29691162c69acc9807 (diff) | |
download | external-libdrm-23d10b82440f59f2a685db34d3662d75f4a3784b.tar.gz external-libdrm-23d10b82440f59f2a685db34d3662d75f4a3784b.tar.xz external-libdrm-23d10b82440f59f2a685db34d3662d75f4a3784b.zip |
freedreno: 64bit support
a5xx and later are 64bit devices.. make reloc's handle that. A new
public symbol is introduced to avoid silent problems with new mesa and
old libdrm (since on 64b reloc consumes two dwords).
Signed-off-by: Rob Clark <robclark@freedesktop.org>
Diffstat (limited to 'freedreno')
-rwxr-xr-x | freedreno/freedreno-symbol-check | 1 | ||||
-rw-r--r-- | freedreno/freedreno_pipe.c | 4 | ||||
-rw-r--r-- | freedreno/freedreno_priv.h | 1 | ||||
-rw-r--r-- | freedreno/freedreno_ringbuffer.c | 9 | ||||
-rw-r--r-- | freedreno/freedreno_ringbuffer.h | 6 | ||||
-rw-r--r-- | freedreno/kgsl/kgsl_pipe.c | 5 | ||||
-rw-r--r-- | freedreno/msm/msm_ringbuffer.c | 27 |
7 files changed, 49 insertions, 4 deletions
diff --git a/freedreno/freedreno-symbol-check b/freedreno/freedreno-symbol-check index ad367fc3..42f2c439 100755 --- a/freedreno/freedreno-symbol-check +++ b/freedreno/freedreno-symbol-check | |||
@@ -43,6 +43,7 @@ fd_ringbuffer_flush | |||
43 | fd_ringbuffer_grow | 43 | fd_ringbuffer_grow |
44 | fd_ringbuffer_new | 44 | fd_ringbuffer_new |
45 | fd_ringbuffer_reloc | 45 | fd_ringbuffer_reloc |
46 | fd_ringbuffer_reloc2 | ||
46 | fd_ringbuffer_reset | 47 | fd_ringbuffer_reset |
47 | fd_ringbuffer_set_parent | 48 | fd_ringbuffer_set_parent |
48 | fd_ringbuffer_timestamp | 49 | fd_ringbuffer_timestamp |
diff --git a/freedreno/freedreno_pipe.c b/freedreno/freedreno_pipe.c index 4a756d70..3f8c8342 100644 --- a/freedreno/freedreno_pipe.c +++ b/freedreno/freedreno_pipe.c | |||
@@ -37,6 +37,7 @@ struct fd_pipe * | |||
37 | fd_pipe_new(struct fd_device *dev, enum fd_pipe_id id) | 37 | fd_pipe_new(struct fd_device *dev, enum fd_pipe_id id) |
38 | { | 38 | { |
39 | struct fd_pipe *pipe = NULL; | 39 | struct fd_pipe *pipe = NULL; |
40 | uint64_t val; | ||
40 | 41 | ||
41 | if (id > FD_PIPE_MAX) { | 42 | if (id > FD_PIPE_MAX) { |
42 | ERROR_MSG("invalid pipe id: %d", id); | 43 | ERROR_MSG("invalid pipe id: %d", id); |
@@ -52,6 +53,9 @@ fd_pipe_new(struct fd_device *dev, enum fd_pipe_id id) | |||
52 | pipe->dev = dev; | 53 | pipe->dev = dev; |
53 | pipe->id = id; | 54 | pipe->id = id; |
54 | 55 | ||
56 | fd_pipe_get_param(pipe, FD_GPU_ID, &val); | ||
57 | pipe->gpu_id = val; | ||
58 | |||
55 | return pipe; | 59 | return pipe; |
56 | fail: | 60 | fail: |
57 | if (pipe) | 61 | if (pipe) |
diff --git a/freedreno/freedreno_priv.h b/freedreno/freedreno_priv.h index 86da83b9..32170391 100644 --- a/freedreno/freedreno_priv.h +++ b/freedreno/freedreno_priv.h | |||
@@ -123,6 +123,7 @@ struct fd_pipe_funcs { | |||
123 | struct fd_pipe { | 123 | struct fd_pipe { |
124 | struct fd_device *dev; | 124 | struct fd_device *dev; |
125 | enum fd_pipe_id id; | 125 | enum fd_pipe_id id; |
126 | uint32_t gpu_id; | ||
126 | const struct fd_pipe_funcs *funcs; | 127 | const struct fd_pipe_funcs *funcs; |
127 | }; | 128 | }; |
128 | 129 | ||
diff --git a/freedreno/freedreno_ringbuffer.c b/freedreno/freedreno_ringbuffer.c index c132145a..7310f1fd 100644 --- a/freedreno/freedreno_ringbuffer.c +++ b/freedreno/freedreno_ringbuffer.c | |||
@@ -115,6 +115,13 @@ uint32_t fd_ringbuffer_timestamp(struct fd_ringbuffer *ring) | |||
115 | void fd_ringbuffer_reloc(struct fd_ringbuffer *ring, | 115 | void fd_ringbuffer_reloc(struct fd_ringbuffer *ring, |
116 | const struct fd_reloc *reloc) | 116 | const struct fd_reloc *reloc) |
117 | { | 117 | { |
118 | assert(ring->pipe->gpu_id < 500); | ||
119 | ring->funcs->emit_reloc(ring, reloc); | ||
120 | } | ||
121 | |||
122 | void fd_ringbuffer_reloc2(struct fd_ringbuffer *ring, | ||
123 | const struct fd_reloc *reloc) | ||
124 | { | ||
118 | ring->funcs->emit_reloc(ring, reloc); | 125 | ring->funcs->emit_reloc(ring, reloc); |
119 | } | 126 | } |
120 | 127 | ||
@@ -123,6 +130,8 @@ void fd_ringbuffer_emit_reloc_ring(struct fd_ringbuffer *ring, | |||
123 | { | 130 | { |
124 | uint32_t submit_offset, size; | 131 | uint32_t submit_offset, size; |
125 | 132 | ||
133 | /* This function is deprecated and not supported on 64b devices: */ | ||
134 | assert(ring->pipe->gpu_id < 500); | ||
126 | assert(target->ring == end->ring); | 135 | assert(target->ring == end->ring); |
127 | 136 | ||
128 | submit_offset = offset_bytes(target->cur, target->ring->start); | 137 | submit_offset = offset_bytes(target->cur, target->ring->start); |
diff --git a/freedreno/freedreno_ringbuffer.h b/freedreno/freedreno_ringbuffer.h index 108d5a6d..c501fbad 100644 --- a/freedreno/freedreno_ringbuffer.h +++ b/freedreno/freedreno_ringbuffer.h | |||
@@ -78,9 +78,13 @@ struct fd_reloc { | |||
78 | uint32_t offset; | 78 | uint32_t offset; |
79 | uint32_t or; | 79 | uint32_t or; |
80 | int32_t shift; | 80 | int32_t shift; |
81 | uint32_t orhi; /* used for a5xx+ */ | ||
81 | }; | 82 | }; |
82 | 83 | ||
83 | void fd_ringbuffer_reloc(struct fd_ringbuffer *ring, const struct fd_reloc *reloc); | 84 | /* NOTE: relocs are 2 dwords on a5xx+ */ |
85 | |||
86 | void fd_ringbuffer_reloc2(struct fd_ringbuffer *ring, const struct fd_reloc *reloc); | ||
87 | will_be_deprecated void fd_ringbuffer_reloc(struct fd_ringbuffer *ring, const struct fd_reloc *reloc); | ||
84 | will_be_deprecated void fd_ringbuffer_emit_reloc_ring(struct fd_ringbuffer *ring, | 88 | will_be_deprecated void fd_ringbuffer_emit_reloc_ring(struct fd_ringbuffer *ring, |
85 | struct fd_ringmarker *target, struct fd_ringmarker *end); | 89 | struct fd_ringmarker *target, struct fd_ringmarker *end); |
86 | uint32_t fd_ringbuffer_cmd_count(struct fd_ringbuffer *ring); | 90 | uint32_t fd_ringbuffer_cmd_count(struct fd_ringbuffer *ring); |
diff --git a/freedreno/kgsl/kgsl_pipe.c b/freedreno/kgsl/kgsl_pipe.c index 3546718d..8a39eb49 100644 --- a/freedreno/kgsl/kgsl_pipe.c +++ b/freedreno/kgsl/kgsl_pipe.c | |||
@@ -255,6 +255,11 @@ drm_private struct fd_pipe * kgsl_pipe_new(struct fd_device *dev, | |||
255 | GETPROP(fd, VERSION, kgsl_pipe->version); | 255 | GETPROP(fd, VERSION, kgsl_pipe->version); |
256 | GETPROP(fd, DEVICE_INFO, kgsl_pipe->devinfo); | 256 | GETPROP(fd, DEVICE_INFO, kgsl_pipe->devinfo); |
257 | 257 | ||
258 | if (kgsl_pipe->devinfo.gpu_id >= 500) { | ||
259 | ERROR_MSG("64b unsupported with kgsl"); | ||
260 | goto fail; | ||
261 | } | ||
262 | |||
258 | INFO_MSG("Pipe Info:"); | 263 | INFO_MSG("Pipe Info:"); |
259 | INFO_MSG(" Device: %s", paths[id]); | 264 | INFO_MSG(" Device: %s", paths[id]); |
260 | INFO_MSG(" Chip-id: %d.%d.%d.%d", | 265 | INFO_MSG(" Chip-id: %d.%d.%d.%d", |
diff --git a/freedreno/msm/msm_ringbuffer.c b/freedreno/msm/msm_ringbuffer.c index 5117df1a..17194f4c 100644 --- a/freedreno/msm/msm_ringbuffer.c +++ b/freedreno/msm/msm_ringbuffer.c | |||
@@ -487,11 +487,32 @@ static void msm_ringbuffer_emit_reloc(struct fd_ringbuffer *ring, | |||
487 | reloc->submit_offset = offset_bytes(ring->cur, ring->start); | 487 | reloc->submit_offset = offset_bytes(ring->cur, ring->start); |
488 | 488 | ||
489 | addr = msm_bo->presumed; | 489 | addr = msm_bo->presumed; |
490 | if (r->shift < 0) | 490 | if (reloc->shift < 0) |
491 | addr >>= -r->shift; | 491 | addr >>= -reloc->shift; |
492 | else | 492 | else |
493 | addr <<= r->shift; | 493 | addr <<= reloc->shift; |
494 | (*ring->cur++) = addr | r->or; | 494 | (*ring->cur++) = addr | r->or; |
495 | |||
496 | if (ring->pipe->gpu_id >= 500) { | ||
497 | struct drm_msm_gem_submit_reloc *reloc_hi; | ||
498 | |||
499 | idx = APPEND(cmd, relocs); | ||
500 | |||
501 | reloc_hi = &cmd->relocs[idx]; | ||
502 | |||
503 | reloc_hi->reloc_idx = reloc->reloc_idx; | ||
504 | reloc_hi->reloc_offset = r->offset; | ||
505 | reloc_hi->or = r->orhi; | ||
506 | reloc_hi->shift = r->shift - 32; | ||
507 | reloc_hi->submit_offset = offset_bytes(ring->cur, ring->start); | ||
508 | |||
509 | addr = msm_bo->presumed >> 32; | ||
510 | if (reloc_hi->shift < 0) | ||
511 | addr >>= -reloc_hi->shift; | ||
512 | else | ||
513 | addr <<= reloc_hi->shift; | ||
514 | (*ring->cur++) = addr | r->orhi; | ||
515 | } | ||
495 | } | 516 | } |
496 | 517 | ||
497 | static uint32_t msm_ringbuffer_emit_reloc_ring(struct fd_ringbuffer *ring, | 518 | static uint32_t msm_ringbuffer_emit_reloc_ring(struct fd_ringbuffer *ring, |