diff options
author | John Stultz | 2018-04-02 22:37:33 -0500 |
---|---|---|
committer | Robert Foss | 2018-04-03 03:19:21 -0500 |
commit | 35affe89d5f617a972b1cfee00c51cbe9e7c64a2 (patch) | |
tree | aca642a9a3089454cafdb1dd377b3e900959651a /freedreno | |
parent | 8ec043ecead3aacc017464d5eb133618909f723d (diff) | |
download | external-libdrm-35affe89d5f617a972b1cfee00c51cbe9e7c64a2.tar.gz external-libdrm-35affe89d5f617a972b1cfee00c51cbe9e7c64a2.tar.xz external-libdrm-35affe89d5f617a972b1cfee00c51cbe9e7c64a2.zip |
libdrm: gralloc_handle.h: Fix build issue with Android
In trying to integrate the new gralloc_handle.h with the
drm_hwcomposer, I started seeing the following compilation
errors:
In file included from external/drm_hwcomposer/platformdrmgeneric.cpp:28:
external/libdrm/android/gralloc_handle.h:108:9: error: cannot initialize return object of type 'native_handle_t *' (aka 'native_handle *') with an lvalue of type 'struct gralloc_handle_t *'
return handle;
^~~~~~
1 error generated.
This seems to be due to the gralloc_handle_create() definition
needs to return a native_handle_t * type, rather then a
gralloc_handle_t *, which is what the code actually returns.
After talking w/ Rob Herring, having the code return the
native handle should be the proper fix, so that is what
this patch changes.
Cc: Chih-Wei Huang <cwhuang@android-x86.org>
Cc: Stefan Schake <stschake@gmail.com>
Cc: Robert Foss <robert.foss@collabora.com>
Cc: Sean Paul <seanpaul@google.com>
Cc: Rob Herring <robh@kernel.org>
Signed-off-by: John Stultz <john.stultz@linaro.org>
Reviewed-by: Robert Foss <robert.foss@collabora.com>
Diffstat (limited to 'freedreno')
0 files changed, 0 insertions, 0 deletions