diff options
author | Rob Clark | 2016-06-01 14:37:52 -0500 |
---|---|---|
committer | Rob Clark | 2016-07-20 18:42:21 -0500 |
commit | 8a6a8512d4ac6db5e85911de81f156d325dcc343 (patch) | |
tree | 6c3cfb3f88401516a6554e51e7c21226b66c857f /freedreno | |
parent | 904f1361ae11d53ee4d0cf297d38f4c243ee8d69 (diff) | |
download | external-libdrm-8a6a8512d4ac6db5e85911de81f156d325dcc343.tar.gz external-libdrm-8a6a8512d4ac6db5e85911de81f156d325dcc343.tar.xz external-libdrm-8a6a8512d4ac6db5e85911de81f156d325dcc343.zip |
freedreno: support either coarse or fine-grained bucket sizes
The normal bo cache uses some intermediate steps between power of two
jumps to reduce memory wastage. But for a ringbuffer bo cache, we do
not need this.
Signed-off-by: Rob Clark <robclark@freedesktop.org>
Diffstat (limited to 'freedreno')
-rw-r--r-- | freedreno/freedreno_bo_cache.c | 17 | ||||
-rw-r--r-- | freedreno/freedreno_device.c | 2 | ||||
-rw-r--r-- | freedreno/freedreno_priv.h | 2 |
3 files changed, 14 insertions, 7 deletions
diff --git a/freedreno/freedreno_bo_cache.c b/freedreno/freedreno_bo_cache.c index 58d171eb..7becb0d6 100644 --- a/freedreno/freedreno_bo_cache.c +++ b/freedreno/freedreno_bo_cache.c | |||
@@ -49,8 +49,12 @@ add_bucket(struct fd_bo_cache *cache, int size) | |||
49 | cache->num_buckets++; | 49 | cache->num_buckets++; |
50 | } | 50 | } |
51 | 51 | ||
52 | /** | ||
53 | * @coarse: if true, only power-of-two bucket sizes, otherwise | ||
54 | * fill in for a bit smoother size curve.. | ||
55 | */ | ||
52 | drm_private void | 56 | drm_private void |
53 | fd_bo_cache_init(struct fd_bo_cache *cache) | 57 | fd_bo_cache_init(struct fd_bo_cache *cache, int course) |
54 | { | 58 | { |
55 | unsigned long size, cache_max_size = 64 * 1024 * 1024; | 59 | unsigned long size, cache_max_size = 64 * 1024 * 1024; |
56 | 60 | ||
@@ -64,14 +68,17 @@ fd_bo_cache_init(struct fd_bo_cache *cache) | |||
64 | */ | 68 | */ |
65 | add_bucket(cache, 4096); | 69 | add_bucket(cache, 4096); |
66 | add_bucket(cache, 4096 * 2); | 70 | add_bucket(cache, 4096 * 2); |
67 | add_bucket(cache, 4096 * 3); | 71 | if (!course) |
72 | add_bucket(cache, 4096 * 3); | ||
68 | 73 | ||
69 | /* Initialize the linked lists for BO reuse cache. */ | 74 | /* Initialize the linked lists for BO reuse cache. */ |
70 | for (size = 4 * 4096; size <= cache_max_size; size *= 2) { | 75 | for (size = 4 * 4096; size <= cache_max_size; size *= 2) { |
71 | add_bucket(cache, size); | 76 | add_bucket(cache, size); |
72 | add_bucket(cache, size + size * 1 / 4); | 77 | if (!course) { |
73 | add_bucket(cache, size + size * 2 / 4); | 78 | add_bucket(cache, size + size * 1 / 4); |
74 | add_bucket(cache, size + size * 3 / 4); | 79 | add_bucket(cache, size + size * 2 / 4); |
80 | add_bucket(cache, size + size * 3 / 4); | ||
81 | } | ||
75 | } | 82 | } |
76 | } | 83 | } |
77 | 84 | ||
diff --git a/freedreno/freedreno_device.c b/freedreno/freedreno_device.c index b99bce2f..fcbf1402 100644 --- a/freedreno/freedreno_device.c +++ b/freedreno/freedreno_device.c | |||
@@ -85,7 +85,7 @@ out: | |||
85 | dev->fd = fd; | 85 | dev->fd = fd; |
86 | dev->handle_table = drmHashCreate(); | 86 | dev->handle_table = drmHashCreate(); |
87 | dev->name_table = drmHashCreate(); | 87 | dev->name_table = drmHashCreate(); |
88 | fd_bo_cache_init(&dev->bo_cache); | 88 | fd_bo_cache_init(&dev->bo_cache, FALSE); |
89 | 89 | ||
90 | return dev; | 90 | return dev; |
91 | } | 91 | } |
diff --git a/freedreno/freedreno_priv.h b/freedreno/freedreno_priv.h index 5e8f03d4..9737b322 100644 --- a/freedreno/freedreno_priv.h +++ b/freedreno/freedreno_priv.h | |||
@@ -104,7 +104,7 @@ struct fd_device { | |||
104 | int closefd; /* call close(fd) upon destruction */ | 104 | int closefd; /* call close(fd) upon destruction */ |
105 | }; | 105 | }; |
106 | 106 | ||
107 | drm_private void fd_bo_cache_init(struct fd_bo_cache *cache); | 107 | drm_private void fd_bo_cache_init(struct fd_bo_cache *cache, int coarse); |
108 | drm_private void fd_bo_cache_cleanup(struct fd_bo_cache *cache, time_t time); | 108 | drm_private void fd_bo_cache_cleanup(struct fd_bo_cache *cache, time_t time); |
109 | drm_private struct fd_bo * fd_bo_cache_alloc(struct fd_bo_cache *cache, | 109 | drm_private struct fd_bo * fd_bo_cache_alloc(struct fd_bo_cache *cache, |
110 | uint32_t *size, uint32_t flags); | 110 | uint32_t *size, uint32_t flags); |