diff options
author | Rob Clark | 2016-06-01 13:35:44 -0500 |
---|---|---|
committer | Rob Clark | 2016-07-20 18:42:21 -0500 |
commit | 904f1361ae11d53ee4d0cf297d38f4c243ee8d69 (patch) | |
tree | ea27244f8f77c4a66b95c2b33da26699840c9adb /freedreno | |
parent | fe07584e050db55d0e41ed52c0c42f5e8ae84315 (diff) | |
download | external-libdrm-904f1361ae11d53ee4d0cf297d38f4c243ee8d69.tar.gz external-libdrm-904f1361ae11d53ee4d0cf297d38f4c243ee8d69.tar.xz external-libdrm-904f1361ae11d53ee4d0cf297d38f4c243ee8d69.zip |
freedreno: expose kernel driver version
gallium needs to know if the kernel is new enough to support explicit
fencing, dynamically grown ringbuffers, etc.
Signed-off-by: Rob Clark <robclark@freedesktop.org>
Diffstat (limited to 'freedreno')
-rw-r--r-- | freedreno/freedreno_device.c | 5 | ||||
-rw-r--r-- | freedreno/freedreno_drmif.h | 5 | ||||
-rw-r--r-- | freedreno/freedreno_priv.h | 2 | ||||
-rw-r--r-- | freedreno/msm/msm_bo.c | 2 |
4 files changed, 12 insertions, 2 deletions
diff --git a/freedreno/freedreno_device.c b/freedreno/freedreno_device.c index 3da5c7c1..b99bce2f 100644 --- a/freedreno/freedreno_device.c +++ b/freedreno/freedreno_device.c | |||
@@ -140,3 +140,8 @@ int fd_device_fd(struct fd_device *dev) | |||
140 | { | 140 | { |
141 | return dev->fd; | 141 | return dev->fd; |
142 | } | 142 | } |
143 | |||
144 | enum fd_version fd_device_version(struct fd_device *dev) | ||
145 | { | ||
146 | return dev->version; | ||
147 | } | ||
diff --git a/freedreno/freedreno_drmif.h b/freedreno/freedreno_drmif.h index 15ae0756..af5e1dac 100644 --- a/freedreno/freedreno_drmif.h +++ b/freedreno/freedreno_drmif.h | |||
@@ -89,6 +89,11 @@ struct fd_device * fd_device_ref(struct fd_device *dev); | |||
89 | void fd_device_del(struct fd_device *dev); | 89 | void fd_device_del(struct fd_device *dev); |
90 | int fd_device_fd(struct fd_device *dev); | 90 | int fd_device_fd(struct fd_device *dev); |
91 | 91 | ||
92 | enum fd_version { | ||
93 | FD_VERSION_MADVISE = 1, /* kernel supports madvise */ | ||
94 | FD_VERSION_UNLIMITED_CMDS = 1, /* submits w/ >4 cmd buffers (growable ringbuffer) */ | ||
95 | }; | ||
96 | enum fd_version fd_device_version(struct fd_device *dev); | ||
92 | 97 | ||
93 | /* pipe functions: | 98 | /* pipe functions: |
94 | */ | 99 | */ |
diff --git a/freedreno/freedreno_priv.h b/freedreno/freedreno_priv.h index f3ddd77d..5e8f03d4 100644 --- a/freedreno/freedreno_priv.h +++ b/freedreno/freedreno_priv.h | |||
@@ -83,7 +83,7 @@ struct fd_bo_cache { | |||
83 | 83 | ||
84 | struct fd_device { | 84 | struct fd_device { |
85 | int fd; | 85 | int fd; |
86 | int version; | 86 | enum fd_version version; |
87 | atomic_t refcnt; | 87 | atomic_t refcnt; |
88 | 88 | ||
89 | /* tables to keep track of bo's, to avoid "evil-twin" fd_bo objects: | 89 | /* tables to keep track of bo's, to avoid "evil-twin" fd_bo objects: |
diff --git a/freedreno/msm/msm_bo.c b/freedreno/msm/msm_bo.c index cfaec827..72471df6 100644 --- a/freedreno/msm/msm_bo.c +++ b/freedreno/msm/msm_bo.c | |||
@@ -98,7 +98,7 @@ static int msm_bo_madvise(struct fd_bo *bo, int willneed) | |||
98 | int ret; | 98 | int ret; |
99 | 99 | ||
100 | /* older kernels do not support this: */ | 100 | /* older kernels do not support this: */ |
101 | if (bo->dev->version < 1) | 101 | if (bo->dev->version < FD_VERSION_MADVISE) |
102 | return willneed; | 102 | return willneed; |
103 | 103 | ||
104 | ret = drmCommandWriteRead(bo->dev->fd, DRM_MSM_GEM_MADVISE, &req, sizeof(req)); | 104 | ret = drmCommandWriteRead(bo->dev->fd, DRM_MSM_GEM_MADVISE, &req, sizeof(req)); |