diff options
author | Rob Clark | 2016-06-01 14:42:55 -0500 |
---|---|---|
committer | Rob Clark | 2016-07-20 18:42:21 -0500 |
commit | 9e697c74991bd265a549bedfc7cd4a0267e234df (patch) | |
tree | 6a888ec3db97a2e859c653b928aa7e2ee8de9177 /freedreno | |
parent | 8a6a8512d4ac6db5e85911de81f156d325dcc343 (diff) | |
download | external-libdrm-9e697c74991bd265a549bedfc7cd4a0267e234df.tar.gz external-libdrm-9e697c74991bd265a549bedfc7cd4a0267e234df.tar.xz external-libdrm-9e697c74991bd265a549bedfc7cd4a0267e234df.zip |
freedreno: ocd
Signed-off-by: Rob Clark <robclark@freedesktop.org>
Diffstat (limited to 'freedreno')
-rw-r--r-- | freedreno/freedreno_bo.c | 6 | ||||
-rw-r--r-- | freedreno/freedreno_ringbuffer.c | 6 |
2 files changed, 5 insertions, 7 deletions
diff --git a/freedreno/freedreno_bo.c b/freedreno/freedreno_bo.c index cf2d7cb9..996d6b95 100644 --- a/freedreno/freedreno_bo.c +++ b/freedreno/freedreno_bo.c | |||
@@ -99,7 +99,7 @@ fd_bo_new(struct fd_device *dev, uint32_t size, uint32_t flags) | |||
99 | 99 | ||
100 | pthread_mutex_lock(&table_lock); | 100 | pthread_mutex_lock(&table_lock); |
101 | bo = bo_from_handle(dev, size, handle); | 101 | bo = bo_from_handle(dev, size, handle); |
102 | bo->bo_reuse = 1; | 102 | bo->bo_reuse = TRUE; |
103 | pthread_mutex_unlock(&table_lock); | 103 | pthread_mutex_unlock(&table_lock); |
104 | 104 | ||
105 | return bo; | 105 | return bo; |
@@ -249,7 +249,7 @@ int fd_bo_get_name(struct fd_bo *bo, uint32_t *name) | |||
249 | pthread_mutex_lock(&table_lock); | 249 | pthread_mutex_lock(&table_lock); |
250 | set_name(bo, req.name); | 250 | set_name(bo, req.name); |
251 | pthread_mutex_unlock(&table_lock); | 251 | pthread_mutex_unlock(&table_lock); |
252 | bo->bo_reuse = 0; | 252 | bo->bo_reuse = FALSE; |
253 | } | 253 | } |
254 | 254 | ||
255 | *name = bo->name; | 255 | *name = bo->name; |
@@ -273,7 +273,7 @@ int fd_bo_dmabuf(struct fd_bo *bo) | |||
273 | return ret; | 273 | return ret; |
274 | } | 274 | } |
275 | 275 | ||
276 | bo->bo_reuse = 0; | 276 | bo->bo_reuse = FALSE; |
277 | 277 | ||
278 | return prime_fd; | 278 | return prime_fd; |
279 | } | 279 | } |
diff --git a/freedreno/freedreno_ringbuffer.c b/freedreno/freedreno_ringbuffer.c index be802965..ab5d31fc 100644 --- a/freedreno/freedreno_ringbuffer.c +++ b/freedreno/freedreno_ringbuffer.c | |||
@@ -97,10 +97,8 @@ void fd_ringbuffer_reloc(struct fd_ringbuffer *ring, | |||
97 | ring->funcs->emit_reloc(ring, reloc); | 97 | ring->funcs->emit_reloc(ring, reloc); |
98 | } | 98 | } |
99 | 99 | ||
100 | void | 100 | void fd_ringbuffer_emit_reloc_ring(struct fd_ringbuffer *ring, |
101 | fd_ringbuffer_emit_reloc_ring(struct fd_ringbuffer *ring, | 101 | struct fd_ringmarker *target, struct fd_ringmarker *end) |
102 | struct fd_ringmarker *target, | ||
103 | struct fd_ringmarker *end) | ||
104 | { | 102 | { |
105 | uint32_t submit_offset, size; | 103 | uint32_t submit_offset, size; |
106 | 104 | ||