diff options
author | Jiyong Park | 2017-07-11 06:09:44 -0500 |
---|---|---|
committer | Dan Willemsen | 2017-10-19 18:45:03 -0500 |
commit | c6ebab75df64ad6ff2be83cd53bb7d02955d7438 (patch) | |
tree | 58d86b46a4e78e496f15979dcf5c0f66b21c8bd4 /freedreno | |
parent | 36def26b34cb8d7a133d8eb9bdeea00767dffbb8 (diff) | |
download | external-libdrm-c6ebab75df64ad6ff2be83cd53bb7d02955d7438.tar.gz external-libdrm-c6ebab75df64ad6ff2be83cd53bb7d02955d7438.tar.xz external-libdrm-c6ebab75df64ad6ff2be83cd53bb7d02955d7438.zip |
Build libdrm* modules with BOARD_VNDK_VERSION
They are marked as vendor module since they all are depending on libdrm,
which is a vendor lib.
Also, libdrm_platform is newly introduced as the platform version of
libdrm.
Bug: 37342627
Bug: 63741047
Test: BOARD_VNDK_VERSION=current m -j libdrm_amdgpu libdrm_etnaviv
libdrm_freedreno libdrm_intel libdrm_nouveau libdrm_radeon
libdrm_rockchip libdrm_tegra libkms modetest atomictest planetest
Change-Id: Ic1ff6fb616f406f1c5e005d3e6f6039758d62315
Merged-In: Ic1ff6fb616f406f1c5e005d3e6f6039758d62315
Diffstat (limited to 'freedreno')
-rw-r--r-- | freedreno/Android.mk | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/freedreno/Android.mk b/freedreno/Android.mk index 2b582aed..c1289145 100644 --- a/freedreno/Android.mk +++ b/freedreno/Android.mk | |||
@@ -5,7 +5,7 @@ include $(CLEAR_VARS) | |||
5 | include $(LOCAL_PATH)/Makefile.sources | 5 | include $(LOCAL_PATH)/Makefile.sources |
6 | 6 | ||
7 | LOCAL_MODULE := libdrm_freedreno | 7 | LOCAL_MODULE := libdrm_freedreno |
8 | 8 | LOCAL_VENDOR_MODULE := true | |
9 | LOCAL_SHARED_LIBRARIES := libdrm | 9 | LOCAL_SHARED_LIBRARIES := libdrm |
10 | 10 | ||
11 | LOCAL_SRC_FILES := $(LIBDRM_FREEDRENO_FILES) | 11 | LOCAL_SRC_FILES := $(LIBDRM_FREEDRENO_FILES) |