diff options
author | Emil Velikov | 2017-01-22 10:16:27 -0600 |
---|---|---|
committer | Emil Velikov | 2017-01-27 09:47:13 -0600 |
commit | de5b41ef5ab617e5284596e220bc72f6065919f5 (patch) | |
tree | 76a830978b6450eaf90f38ed1349388b58c81eaa /freedreno | |
parent | 5403cb39c124c444babec51bd4499971cd86ccfa (diff) | |
download | external-libdrm-de5b41ef5ab617e5284596e220bc72f6065919f5.tar.gz external-libdrm-de5b41ef5ab617e5284596e220bc72f6065919f5.tar.xz external-libdrm-de5b41ef5ab617e5284596e220bc72f6065919f5.zip |
android: remove LOCAL_MODULE_TAGS := optional tag
Seems to be the default option since ~2009 with commit 2f31293ba78 "auto
import from //branches/cupcake/...@137197". Fleshed out from a larger
commit in the AOSP repo/fork.
Cc: Dan Willemsen <dwillemsen@google.com>
Cc: Chih-Wei Huang <cwhuang@android-x86.org>
Cc: Rob Herring <robh@kernel.org>
Signed-off-by: Emil Velikov <emil.l.velikov@gmail.com>
Reviewed-by: Rob Herring <robh@kernel.org>
Diffstat (limited to 'freedreno')
-rw-r--r-- | freedreno/Android.mk | 1 |
1 files changed, 0 insertions, 1 deletions
diff --git a/freedreno/Android.mk b/freedreno/Android.mk index fba48f2f..d7e80e12 100644 --- a/freedreno/Android.mk +++ b/freedreno/Android.mk | |||
@@ -5,7 +5,6 @@ include $(CLEAR_VARS) | |||
5 | include $(LOCAL_PATH)/Makefile.sources | 5 | include $(LOCAL_PATH)/Makefile.sources |
6 | 6 | ||
7 | LOCAL_MODULE := libdrm_freedreno | 7 | LOCAL_MODULE := libdrm_freedreno |
8 | LOCAL_MODULE_TAGS := optional | ||
9 | 8 | ||
10 | LOCAL_SHARED_LIBRARIES := libdrm | 9 | LOCAL_SHARED_LIBRARIES := libdrm |
11 | 10 | ||