diff options
author | Eric Engestrom | 2018-01-26 09:19:03 -0600 |
---|---|---|
committer | Eric Engestrom | 2018-01-29 09:41:52 -0600 |
commit | ec53f4808c8ccd73cd2dbed8b53a4e961e3a2b76 (patch) | |
tree | 4ed76e932f9b45e7a7558c8b7970672a73c3cc4f /freedreno | |
parent | ee47329bef727a109418f7134638e0fe67210748 (diff) | |
download | external-libdrm-ec53f4808c8ccd73cd2dbed8b53a4e961e3a2b76.tar.gz external-libdrm-ec53f4808c8ccd73cd2dbed8b53a4e961e3a2b76.tar.xz external-libdrm-ec53f4808c8ccd73cd2dbed8b53a4e961e3a2b76.zip |
always define HAVE_FREEDRENO_KGSL
Signed-off-by: Eric Engestrom <eric.engestrom@imgtec.com>
Reviewed-by: Emil Velikov <emil.velikov@collabora.com>
Reviewed-by: Dylan Baker <dylan@pnwbakers.com>
Diffstat (limited to 'freedreno')
-rw-r--r-- | freedreno/freedreno_bo.c | 2 | ||||
-rw-r--r-- | freedreno/freedreno_device.c | 2 |
2 files changed, 2 insertions, 2 deletions
diff --git a/freedreno/freedreno_bo.c b/freedreno/freedreno_bo.c index 7f8ea59c..df35c36a 100644 --- a/freedreno/freedreno_bo.c +++ b/freedreno/freedreno_bo.c | |||
@@ -326,7 +326,7 @@ void fd_bo_cpu_fini(struct fd_bo *bo) | |||
326 | bo->funcs->cpu_fini(bo); | 326 | bo->funcs->cpu_fini(bo); |
327 | } | 327 | } |
328 | 328 | ||
329 | #ifndef HAVE_FREEDRENO_KGSL | 329 | #if !HAVE_FREEDRENO_KGSL |
330 | struct fd_bo * fd_bo_from_fbdev(struct fd_pipe *pipe, int fbfd, uint32_t size) | 330 | struct fd_bo * fd_bo_from_fbdev(struct fd_pipe *pipe, int fbfd, uint32_t size) |
331 | { | 331 | { |
332 | return NULL; | 332 | return NULL; |
diff --git a/freedreno/freedreno_device.c b/freedreno/freedreno_device.c index 12b95fd0..a0334bf4 100644 --- a/freedreno/freedreno_device.c +++ b/freedreno/freedreno_device.c | |||
@@ -65,7 +65,7 @@ struct fd_device * fd_device_new(int fd) | |||
65 | 65 | ||
66 | dev = msm_device_new(fd); | 66 | dev = msm_device_new(fd); |
67 | dev->version = version->version_minor; | 67 | dev->version = version->version_minor; |
68 | #ifdef HAVE_FREEDRENO_KGSL | 68 | #if HAVE_FREEDRENO_KGSL |
69 | } else if (!strcmp(version->name, "kgsl")) { | 69 | } else if (!strcmp(version->name, "kgsl")) { |
70 | DEBUG_MSG("kgsl DRM device"); | 70 | DEBUG_MSG("kgsl DRM device"); |
71 | dev = kgsl_device_new(fd); | 71 | dev = kgsl_device_new(fd); |