diff options
author | Dan Willemsen | 2017-10-20 00:18:23 -0500 |
---|---|---|
committer | Dan Willemsen | 2017-10-23 14:27:31 -0500 |
commit | fa32e29a1fe81e5472aabc65d3aa25a5af5aec55 (patch) | |
tree | ddc9bf3abee1194215f500913f95229b33b928f7 /freedreno | |
parent | c6ebab75df64ad6ff2be83cd53bb7d02955d7438 (diff) | |
download | external-libdrm-fa32e29a1fe81e5472aabc65d3aa25a5af5aec55.tar.gz external-libdrm-fa32e29a1fe81e5472aabc65d3aa25a5af5aec55.tar.xz external-libdrm-fa32e29a1fe81e5472aabc65d3aa25a5af5aec55.zip |
Convert to Android.bp
See build/soong/README.md for more information about Soong.
Removes BOARD_GPU_DRIVERS, which wasn't affecting anything, since none
of the HAVE_* macros are defined. Even if they were, we'd prefer to
compile all of them so that a single library can support multiple
boards.
Test: mmma external/libdrm
Change-Id: Ie01736bce6cf41e3da5040fe5341ade0634b5111
Diffstat (limited to 'freedreno')
-rw-r--r-- | freedreno/Android.bp | 11 | ||||
-rw-r--r-- | freedreno/Android.mk | 14 | ||||
-rw-r--r-- | freedreno/Android.sources.bp | 16 |
3 files changed, 27 insertions, 14 deletions
diff --git a/freedreno/Android.bp b/freedreno/Android.bp new file mode 100644 index 00000000..9fca9b12 --- /dev/null +++ b/freedreno/Android.bp | |||
@@ -0,0 +1,11 @@ | |||
1 | build = ["Android.sources.bp"] | ||
2 | |||
3 | cc_library_shared { | ||
4 | name: "libdrm_freedreno", | ||
5 | defaults: [ | ||
6 | "libdrm_defaults", | ||
7 | "libdrm_freedreno_sources", | ||
8 | ], | ||
9 | vendor: true, | ||
10 | shared_libs: ["libdrm"], | ||
11 | } | ||
diff --git a/freedreno/Android.mk b/freedreno/Android.mk deleted file mode 100644 index c1289145..00000000 --- a/freedreno/Android.mk +++ /dev/null | |||
@@ -1,14 +0,0 @@ | |||
1 | LOCAL_PATH := $(call my-dir) | ||
2 | include $(CLEAR_VARS) | ||
3 | |||
4 | # Import variables LIBDRM_FREEDRENO_FILES, LIBDRM_FREEDRENO_H_FILES | ||
5 | include $(LOCAL_PATH)/Makefile.sources | ||
6 | |||
7 | LOCAL_MODULE := libdrm_freedreno | ||
8 | LOCAL_VENDOR_MODULE := true | ||
9 | LOCAL_SHARED_LIBRARIES := libdrm | ||
10 | |||
11 | LOCAL_SRC_FILES := $(LIBDRM_FREEDRENO_FILES) | ||
12 | |||
13 | include $(LIBDRM_COMMON_MK) | ||
14 | include $(BUILD_SHARED_LIBRARY) | ||
diff --git a/freedreno/Android.sources.bp b/freedreno/Android.sources.bp new file mode 100644 index 00000000..3c1ca316 --- /dev/null +++ b/freedreno/Android.sources.bp | |||
@@ -0,0 +1,16 @@ | |||
1 | // Autogenerated with Android.sources.bp.mk | ||
2 | |||
3 | cc_defaults { | ||
4 | name: "libdrm_freedreno_sources", | ||
5 | srcs: [ | ||
6 | "freedreno_device.c", | ||
7 | "freedreno_pipe.c", | ||
8 | "freedreno_ringbuffer.c", | ||
9 | "freedreno_bo.c", | ||
10 | "freedreno_bo_cache.c", | ||
11 | "msm/msm_bo.c", | ||
12 | "msm/msm_device.c", | ||
13 | "msm/msm_pipe.c", | ||
14 | "msm/msm_ringbuffer.c", | ||
15 | ], | ||
16 | } | ||