diff options
author | Nicolai Hähnle | 2017-04-03 03:23:03 -0500 |
---|---|---|
committer | Nicolai Hähnle | 2017-04-03 11:32:09 -0500 |
commit | 0a4626fead67f228bd7fad3c8b00812ab2613ec8 (patch) | |
tree | 3815ace3e82ff7283a7481af218c6c8983c6fbec /include/drm | |
parent | f104148e40d6285a04698f0fa5f4ef76383bee6f (diff) | |
download | external-libdrm-0a4626fead67f228bd7fad3c8b00812ab2613ec8.tar.gz external-libdrm-0a4626fead67f228bd7fad3c8b00812ab2613ec8.tar.xz external-libdrm-0a4626fead67f228bd7fad3c8b00812ab2613ec8.zip |
headers: the uint*_t vs. __u* discrepancy in amdgpu_drm is fixed
This was already done in commit 3dc002df3e5 ("amdgpu: sync amdgpu_drm.h
with kernel 4.11-rc2"), now update the README accordingly.
Signed-off-by: Nicolai Hähnle <nicolai.haehnle@amd.com>
Reviewed-by: Marek Olšák <marek.olsak@amd.com>
Acked-by: Emil Velikov <emil.velikov@collabora.com>
Diffstat (limited to 'include/drm')
-rw-r--r-- | include/drm/README | 4 |
1 files changed, 0 insertions, 4 deletions
diff --git a/include/drm/README b/include/drm/README index f3cdf5da..870b0b5b 100644 --- a/include/drm/README +++ b/include/drm/README | |||
@@ -96,10 +96,6 @@ Status: ? | |||
96 | Promote to fixed size ints, which match the current (32bit) ones. | 96 | Promote to fixed size ints, which match the current (32bit) ones. |
97 | 97 | ||
98 | 98 | ||
99 | amdgpu_drm.h | ||
100 | - Using the stdint.h uint*_t over the respective __u* ones | ||
101 | Status: Trivial. | ||
102 | |||
103 | drm_mode.h | 99 | drm_mode.h |
104 | - Missing DPI encode/connector pair. | 100 | - Missing DPI encode/connector pair. |
105 | Status: Trivial. | 101 | Status: Trivial. |