aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorEmil Velikov2014-07-27 08:54:59 -0500
committerEmil Velikov2014-09-01 10:06:01 -0500
commit02b3ad7e19e3a73453a68354f9f3fa6224c38bfe (patch)
treeb2047cbde08e83acbef4c50aa811fb65a26b171e /libkms/intel.c
parent8e93afc9765f1de613c65a76e9a86e17db96e653 (diff)
downloadexternal-libdrm-02b3ad7e19e3a73453a68354f9f3fa6224c38bfe.tar.gz
external-libdrm-02b3ad7e19e3a73453a68354f9f3fa6224c38bfe.tar.xz
external-libdrm-02b3ad7e19e3a73453a68354f9f3fa6224c38bfe.zip
libkms: remove explicit define _FILE_OFFSET_BITS 64
configure.ac has AC_SYS_LARGEFILE which provides the define and/or approapriate magic when required. Signed-off-by: Emil Velikov <emil.l.velikov@gmail.com>
Diffstat (limited to 'libkms/intel.c')
-rw-r--r--libkms/intel.c1
1 files changed, 0 insertions, 1 deletions
diff --git a/libkms/intel.c b/libkms/intel.c
index 92f1cf25..b006ea48 100644
--- a/libkms/intel.c
+++ b/libkms/intel.c
@@ -29,7 +29,6 @@
29#ifdef HAVE_CONFIG_H 29#ifdef HAVE_CONFIG_H
30#include "config.h" 30#include "config.h"
31#endif 31#endif
32#define _FILE_OFFSET_BITS 64
33 32
34#include <errno.h> 33#include <errno.h>
35#include <stdio.h> 34#include <stdio.h>