aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorEmil Velikov2015-03-23 18:24:48 -0500
committerEmil Velikov2015-04-28 05:19:15 -0500
commit983892d2756b4bcfcd455ec644afe666b9e0e447 (patch)
tree0341a5aa072e9a379540bc303dd9cf4016445140 /libkms/internal.h
parent47429af325b6c32904c0b7e68e6ce3ff0d57aec0 (diff)
downloadexternal-libdrm-983892d2756b4bcfcd455ec644afe666b9e0e447.tar.gz
external-libdrm-983892d2756b4bcfcd455ec644afe666b9e0e447.tar.xz
external-libdrm-983892d2756b4bcfcd455ec644afe666b9e0e447.zip
libkms: annotate private symbols
Cc: Jakob Bornecrantz <jakob@vmware.com> Signed-off-by: Emil Velikov <emil.l.velikov@gmail.com>
Diffstat (limited to 'libkms/internal.h')
-rw-r--r--libkms/internal.h19
1 files changed, 12 insertions, 7 deletions
diff --git a/libkms/internal.h b/libkms/internal.h
index f831b57d..e7d5c463 100644
--- a/libkms/internal.h
+++ b/libkms/internal.h
@@ -29,6 +29,11 @@
29#ifndef INTERNAL_H_ 29#ifndef INTERNAL_H_
30#define INTERNAL_H_ 30#define INTERNAL_H_
31 31
32#ifdef HAVE_CONFIG_H
33#include "config.h"
34#endif
35
36#include "libdrm.h"
32#include "libkms.h" 37#include "libkms.h"
33 38
34struct kms_driver 39struct kms_driver
@@ -62,18 +67,18 @@ struct kms_bo
62 unsigned handle; 67 unsigned handle;
63}; 68};
64 69
65int linux_create(int fd, struct kms_driver **out); 70drm_private int linux_create(int fd, struct kms_driver **out);
66 71
67int vmwgfx_create(int fd, struct kms_driver **out); 72drm_private int vmwgfx_create(int fd, struct kms_driver **out);
68 73
69int intel_create(int fd, struct kms_driver **out); 74drm_private int intel_create(int fd, struct kms_driver **out);
70 75
71int dumb_create(int fd, struct kms_driver **out); 76drm_private int dumb_create(int fd, struct kms_driver **out);
72 77
73int nouveau_create(int fd, struct kms_driver **out); 78drm_private int nouveau_create(int fd, struct kms_driver **out);
74 79
75int radeon_create(int fd, struct kms_driver **out); 80drm_private int radeon_create(int fd, struct kms_driver **out);
76 81
77int exynos_create(int fd, struct kms_driver **out); 82drm_private int exynos_create(int fd, struct kms_driver **out);
78 83
79#endif 84#endif