diff options
author | Jakob Bornecrantz | 2010-01-12 11:53:49 -0600 |
---|---|---|
committer | Jakob Bornecrantz | 2010-01-12 15:10:12 -0600 |
commit | d920fa9d0b54873d53f03a006d0fe3df11136b74 (patch) | |
tree | 43178c3fb49a55920ebbfb66ae111d5e1b735491 /libkms/internal.h | |
parent | d207a38701d664ac818829249d4d2566349bb359 (diff) | |
download | external-libdrm-d920fa9d0b54873d53f03a006d0fe3df11136b74.tar.gz external-libdrm-d920fa9d0b54873d53f03a006d0fe3df11136b74.tar.xz external-libdrm-d920fa9d0b54873d53f03a006d0fe3df11136b74.zip |
libkms: Use sysfs instead of udev to find driver
Udev code is still there just commented out.
Diffstat (limited to 'libkms/internal.h')
-rw-r--r-- | libkms/internal.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/libkms/internal.h b/libkms/internal.h index a441266b..9d1c5f7c 100644 --- a/libkms/internal.h +++ b/libkms/internal.h | |||
@@ -62,7 +62,7 @@ struct kms_bo | |||
62 | unsigned handle; | 62 | unsigned handle; |
63 | }; | 63 | }; |
64 | 64 | ||
65 | int linux_get_pciid_from_fd(int fd, unsigned *vendor_id, unsigned *chip_id); | 65 | int linux_create(int fd, struct kms_driver **out); |
66 | 66 | ||
67 | int vmwgfx_create(int fd, struct kms_driver **out); | 67 | int vmwgfx_create(int fd, struct kms_driver **out); |
68 | 68 | ||