aboutsummaryrefslogtreecommitdiffstats
path: root/libkms
diff options
context:
space:
mode:
authorTapani Pälli2015-08-07 02:37:56 -0500
committerTapani Pälli2015-08-10 03:25:39 -0500
commit1c205749fe2171aaa69ce053a8f248e329bd72f7 (patch)
treea6973523d92d9be3b5d016a50e65188712e6bcfc /libkms
parentc8df9e724e9a2559d551fa93f13afe7084b6af3f (diff)
downloadexternal-libdrm-1c205749fe2171aaa69ce053a8f248e329bd72f7.tar.gz
external-libdrm-1c205749fe2171aaa69ce053a8f248e329bd72f7.tar.xz
external-libdrm-1c205749fe2171aaa69ce053a8f248e329bd72f7.zip
remove usage of 'c_plusplus' preprocessor macro
Use only __cplusplus which is supported by the C++ standard. Signed-off-by: Tapani Pälli <tapani.palli@intel.com> Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com>
Diffstat (limited to 'libkms')
-rw-r--r--libkms/libkms.h4
1 files changed, 2 insertions, 2 deletions
diff --git a/libkms/libkms.h b/libkms/libkms.h
index c00b1597..930a2bfc 100644
--- a/libkms/libkms.h
+++ b/libkms/libkms.h
@@ -29,7 +29,7 @@
29#ifndef _LIBKMS_H_ 29#ifndef _LIBKMS_H_
30#define _LIBKMS_H_ 30#define _LIBKMS_H_
31 31
32#if defined(__cplusplus) || defined(c_plusplus) 32#if defined(__cplusplus)
33extern "C" { 33extern "C" {
34#endif 34#endif
35 35
@@ -75,7 +75,7 @@ int kms_bo_map(struct kms_bo *bo, void **out);
75int kms_bo_unmap(struct kms_bo *bo); 75int kms_bo_unmap(struct kms_bo *bo);
76int kms_bo_destroy(struct kms_bo **bo); 76int kms_bo_destroy(struct kms_bo **bo);
77 77
78#if defined(__cplusplus) || defined(c_plusplus) 78#if defined(__cplusplus)
79}; 79};
80#endif 80#endif
81 81