aboutsummaryrefslogtreecommitdiffstats
path: root/libkms
diff options
context:
space:
mode:
authorDan Willemsen2016-01-25 18:48:52 -0600
committerDan Willemsen2016-01-25 19:10:29 -0600
commit3e22b16620b443a59a1ad66047f9bbb2a3b6fa13 (patch)
tree0c15acb61f7bce70b77c08ab55414d4b1e1c43ad /libkms
parentb069597d8223923cf0c350eb199287c1f880035e (diff)
downloadexternal-libdrm-3e22b16620b443a59a1ad66047f9bbb2a3b6fa13.tar.gz
external-libdrm-3e22b16620b443a59a1ad66047f9bbb2a3b6fa13.tar.xz
external-libdrm-3e22b16620b443a59a1ad66047f9bbb2a3b6fa13.zip
Remove headers from LOCAL_SRC_FILES
The build system does not use headers in LOCAL_SRC_FILES. To prevent typos, it's becoming a warning to add something to LOCAL_SRC_FILES that is not used. Since these lists are coming from file shared with other Makefile systems, use filter-out to do this dynamically. Once we move to Soong, we will need our own lists though - Soong cannot read makefiles. Remove LOCAL_EXPORT_C_INCLUDE_DIR entries that do not exist. Also clean up LOCAL_C_INCLUDES -- with LOCAL_EXPORT_C_INCLUDE_DIRS and the default $(LOCAL_PATH) entry, most were not necessary. Remove LOCAL_MODULE_TAGS := optional, that's the default. Change-Id: I2d77814eb227371da2945f6aede671d9f66d7b09
Diffstat (limited to 'libkms')
-rw-r--r--libkms/Android.mk2
1 files changed, 2 insertions, 0 deletions
diff --git a/libkms/Android.mk b/libkms/Android.mk
index bcadc2fd..34c10f56 100644
--- a/libkms/Android.mk
+++ b/libkms/Android.mk
@@ -46,6 +46,8 @@ ifneq ($(filter $(radeon_drivers), $(DRM_GPU_DRIVERS)),)
46LOCAL_SRC_FILES += $(LIBKMS_RADEON_FILES) 46LOCAL_SRC_FILES += $(LIBKMS_RADEON_FILES)
47endif 47endif
48 48
49LOCAL_SRC_FILES := $(filter-out %.h,$(LOCAL_SRC_FILES))
50
49LOCAL_MODULE := libkms 51LOCAL_MODULE := libkms
50LOCAL_SHARED_LIBRARIES := libdrm 52LOCAL_SHARED_LIBRARIES := libdrm
51 53