diff options
author | Colin Cross | 2015-12-21 17:48:23 -0600 |
---|---|---|
committer | Colin Cross | 2015-12-21 17:48:23 -0600 |
commit | b069597d8223923cf0c350eb199287c1f880035e (patch) | |
tree | b7b3f6d4e94709565b94845208e70843dcb7496d /libkms | |
parent | 93b1c6466800f6b1b1621b12256913d615175d26 (diff) | |
download | external-libdrm-b069597d8223923cf0c350eb199287c1f880035e.tar.gz external-libdrm-b069597d8223923cf0c350eb199287c1f880035e.tar.xz external-libdrm-b069597d8223923cf0c350eb199287c1f880035e.zip |
Remove LOCAL_COPY_HEADERS
Copying headers is bad for enforcing build dependencies because it puts
the headers in a location that anyone can include them without depending
on the module. The new build system will not support copying headers.
Remove LOCAL_COPY_HEADERS, they are already available through
LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH)
Change-Id: I545228718b7a3ad108f155673df8e7faf1c6dd3e
Diffstat (limited to 'libkms')
-rw-r--r-- | libkms/Android.mk | 5 |
1 files changed, 0 insertions, 5 deletions
diff --git a/libkms/Android.mk b/libkms/Android.mk index 2f3d411a..bcadc2fd 100644 --- a/libkms/Android.mk +++ b/libkms/Android.mk | |||
@@ -49,9 +49,4 @@ endif | |||
49 | LOCAL_MODULE := libkms | 49 | LOCAL_MODULE := libkms |
50 | LOCAL_SHARED_LIBRARIES := libdrm | 50 | LOCAL_SHARED_LIBRARIES := libdrm |
51 | 51 | ||
52 | LOCAL_C_INCLUDES += $(TARGET_OUT_HEADERS)/libdrm | ||
53 | |||
54 | LOCAL_COPY_HEADERS_TO := libdrm | ||
55 | LOCAL_COPY_HEADERS := $(LIBKMS_H_FILES) | ||
56 | |||
57 | include $(BUILD_SHARED_LIBRARY) | 52 | include $(BUILD_SHARED_LIBRARY) |