aboutsummaryrefslogtreecommitdiffstats
path: root/libkms
diff options
context:
space:
mode:
authorJiyong Park2017-07-11 06:09:44 -0500
committerDan Willemsen2017-10-19 18:45:03 -0500
commitc6ebab75df64ad6ff2be83cd53bb7d02955d7438 (patch)
tree58d86b46a4e78e496f15979dcf5c0f66b21c8bd4 /libkms
parent36def26b34cb8d7a133d8eb9bdeea00767dffbb8 (diff)
downloadexternal-libdrm-c6ebab75df64ad6ff2be83cd53bb7d02955d7438.tar.gz
external-libdrm-c6ebab75df64ad6ff2be83cd53bb7d02955d7438.tar.xz
external-libdrm-c6ebab75df64ad6ff2be83cd53bb7d02955d7438.zip
Build libdrm* modules with BOARD_VNDK_VERSION
They are marked as vendor module since they all are depending on libdrm, which is a vendor lib. Also, libdrm_platform is newly introduced as the platform version of libdrm. Bug: 37342627 Bug: 63741047 Test: BOARD_VNDK_VERSION=current m -j libdrm_amdgpu libdrm_etnaviv libdrm_freedreno libdrm_intel libdrm_nouveau libdrm_radeon libdrm_rockchip libdrm_tegra libkms modetest atomictest planetest Change-Id: Ic1ff6fb616f406f1c5e005d3e6f6039758d62315 Merged-In: Ic1ff6fb616f406f1c5e005d3e6f6039758d62315
Diffstat (limited to 'libkms')
-rw-r--r--libkms/Android.mk1
1 files changed, 1 insertions, 0 deletions
diff --git a/libkms/Android.mk b/libkms/Android.mk
index 9f81d8e3..8a38ad54 100644
--- a/libkms/Android.mk
+++ b/libkms/Android.mk
@@ -49,6 +49,7 @@ LOCAL_SRC_FILES += $(LIBKMS_RADEON_FILES)
49endif 49endif
50 50
51LOCAL_MODULE := libkms 51LOCAL_MODULE := libkms
52LOCAL_VENDOR_MODULE := true
52LOCAL_SHARED_LIBRARIES := libdrm 53LOCAL_SHARED_LIBRARIES := libdrm
53 54
54include $(LIBDRM_COMMON_MK) 55include $(LIBDRM_COMMON_MK)