diff options
author | Jiyong Park | 2017-07-11 06:09:44 -0500 |
---|---|---|
committer | Dan Willemsen | 2017-10-19 18:45:03 -0500 |
commit | c6ebab75df64ad6ff2be83cd53bb7d02955d7438 (patch) | |
tree | 58d86b46a4e78e496f15979dcf5c0f66b21c8bd4 /radeon/Android.mk | |
parent | 36def26b34cb8d7a133d8eb9bdeea00767dffbb8 (diff) | |
download | external-libdrm-c6ebab75df64ad6ff2be83cd53bb7d02955d7438.tar.gz external-libdrm-c6ebab75df64ad6ff2be83cd53bb7d02955d7438.tar.xz external-libdrm-c6ebab75df64ad6ff2be83cd53bb7d02955d7438.zip |
Build libdrm* modules with BOARD_VNDK_VERSION
They are marked as vendor module since they all are depending on libdrm,
which is a vendor lib.
Also, libdrm_platform is newly introduced as the platform version of
libdrm.
Bug: 37342627
Bug: 63741047
Test: BOARD_VNDK_VERSION=current m -j libdrm_amdgpu libdrm_etnaviv
libdrm_freedreno libdrm_intel libdrm_nouveau libdrm_radeon
libdrm_rockchip libdrm_tegra libkms modetest atomictest planetest
Change-Id: Ic1ff6fb616f406f1c5e005d3e6f6039758d62315
Merged-In: Ic1ff6fb616f406f1c5e005d3e6f6039758d62315
Diffstat (limited to 'radeon/Android.mk')
-rw-r--r-- | radeon/Android.mk | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/radeon/Android.mk b/radeon/Android.mk index 71040dab..7bc9cee9 100644 --- a/radeon/Android.mk +++ b/radeon/Android.mk | |||
@@ -5,6 +5,7 @@ include $(CLEAR_VARS) | |||
5 | include $(LOCAL_PATH)/Makefile.sources | 5 | include $(LOCAL_PATH)/Makefile.sources |
6 | 6 | ||
7 | LOCAL_MODULE := libdrm_radeon | 7 | LOCAL_MODULE := libdrm_radeon |
8 | LOCAL_VENDOR_MODULE := true | ||
8 | 9 | ||
9 | LOCAL_SHARED_LIBRARIES := libdrm | 10 | LOCAL_SHARED_LIBRARIES := libdrm |
10 | 11 | ||