aboutsummaryrefslogtreecommitdiffstats
path: root/radeon
diff options
context:
space:
mode:
authorRob Herring2018-02-14 17:03:56 -0600
committerRob Herring2018-02-20 14:16:16 -0600
commit009634e493097afae95d190fc26cb04a1664648a (patch)
tree8e5468b77042927212373bcd45abcb458fc5e90a /radeon
parent86c62e49c81eb56200ec72936462a9a8629d7d1d (diff)
downloadexternal-libdrm-009634e493097afae95d190fc26cb04a1664648a.tar.gz
external-libdrm-009634e493097afae95d190fc26cb04a1664648a.tar.xz
external-libdrm-009634e493097afae95d190fc26cb04a1664648a.zip
android: fix gralloc_handle_create() problems
There's a number of problems with gralloc_handle_create starting with it doesn't even compile. More importantly, it doesn't really create (i.e. allocate) a handle. It allocates a native_handle_t, copies it to a struct gralloc_handle_t on the stack and returns the struct (not a ptr). So the caller still has to allocate a struct gralloc_handle_t to hold the returned struct. Rework gralloc_handle_create() to allocate a new handle and return the pointer to the allocated handle. Callers should free the handle with native_handle_close() and native_handle_delete(). In the interest of making gralloc_handle_t opaque, return a native_handle_t ptr instead. Reviewed-by: Robert Foss <robert.foss@collabora.com> Signed-off-by: Rob Herring <robh@kernel.org>
Diffstat (limited to 'radeon')
0 files changed, 0 insertions, 0 deletions