diff options
author | Alex Deucher | 2008-03-12 10:16:12 -0500 |
---|---|---|
committer | Alex Deucher | 2008-03-12 10:16:12 -0500 |
commit | 9be916f3537599489e083437c9a948eb93004904 (patch) | |
tree | 832b5cfd5478f0eec81de965df481390b8e87c7a /shared-core | |
parent | 1766e1c07b03c6ccf545469663334be762c0bddf (diff) | |
download | external-libdrm-9be916f3537599489e083437c9a948eb93004904.tar.gz external-libdrm-9be916f3537599489e083437c9a948eb93004904.tar.xz external-libdrm-9be916f3537599489e083437c9a948eb93004904.zip |
Fix chip family for RV550
Diffstat (limited to 'shared-core')
-rw-r--r-- | shared-core/drm_pciids.txt | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/shared-core/drm_pciids.txt b/shared-core/drm_pciids.txt index 63b5cd50..0f3a026e 100644 --- a/shared-core/drm_pciids.txt +++ b/shared-core/drm_pciids.txt | |||
@@ -201,9 +201,9 @@ | |||
201 | 0x1002 0x71D6 CHIP_RV530|RADEON_IS_MOBILITY|RADEON_NEW_MEMMAP "ATI Mobility Radeon X1700 XT" | 201 | 0x1002 0x71D6 CHIP_RV530|RADEON_IS_MOBILITY|RADEON_NEW_MEMMAP "ATI Mobility Radeon X1700 XT" |
202 | 0x1002 0x71DA CHIP_RV530|RADEON_NEW_MEMMAP "ATI FireGL V5200" | 202 | 0x1002 0x71DA CHIP_RV530|RADEON_NEW_MEMMAP "ATI FireGL V5200" |
203 | 0x1002 0x71DE CHIP_RV530|RADEON_IS_MOBILITY|RADEON_NEW_MEMMAP "ATI Mobility Radeon X1700" | 203 | 0x1002 0x71DE CHIP_RV530|RADEON_IS_MOBILITY|RADEON_NEW_MEMMAP "ATI Mobility Radeon X1700" |
204 | 0x1002 0x7200 CHIP_RV530|RADEON_NEW_MEMMAP "ATI Radeon X2300HD" | 204 | 0x1002 0x7200 CHIP_RV515|RADEON_NEW_MEMMAP "ATI Radeon X2300HD" |
205 | 0x1002 0x7210 CHIP_RV530|RADEON_IS_MOBILITY|RADEON_NEW_MEMMAP "ATI Mobility Radeon HD 2300" | 205 | 0x1002 0x7210 CHIP_RV515|RADEON_IS_MOBILITY|RADEON_NEW_MEMMAP "ATI Mobility Radeon HD 2300" |
206 | 0x1002 0x7211 CHIP_RV530|RADEON_IS_MOBILITY|RADEON_NEW_MEMMAP "ATI Mobility Radeon HD 2300" | 206 | 0x1002 0x7211 CHIP_RV515|RADEON_IS_MOBILITY|RADEON_NEW_MEMMAP "ATI Mobility Radeon HD 2300" |
207 | 0x1002 0x7240 CHIP_R580|RADEON_NEW_MEMMAP "ATI Radeon X1950" | 207 | 0x1002 0x7240 CHIP_R580|RADEON_NEW_MEMMAP "ATI Radeon X1950" |
208 | 0x1002 0x7243 CHIP_R580|RADEON_NEW_MEMMAP "ATI Radeon X1900" | 208 | 0x1002 0x7243 CHIP_R580|RADEON_NEW_MEMMAP "ATI Radeon X1900" |
209 | 0x1002 0x7244 CHIP_R580|RADEON_NEW_MEMMAP "ATI Radeon X1950" | 209 | 0x1002 0x7244 CHIP_R580|RADEON_NEW_MEMMAP "ATI Radeon X1950" |