diff options
author | Dan Willemsen | 2017-10-20 00:18:23 -0500 |
---|---|---|
committer | Dan Willemsen | 2017-10-23 14:27:31 -0500 |
commit | fa32e29a1fe81e5472aabc65d3aa25a5af5aec55 (patch) | |
tree | ddc9bf3abee1194215f500913f95229b33b928f7 /tegra/Android.mk | |
parent | c6ebab75df64ad6ff2be83cd53bb7d02955d7438 (diff) | |
download | external-libdrm-fa32e29a1fe81e5472aabc65d3aa25a5af5aec55.tar.gz external-libdrm-fa32e29a1fe81e5472aabc65d3aa25a5af5aec55.tar.xz external-libdrm-fa32e29a1fe81e5472aabc65d3aa25a5af5aec55.zip |
Convert to Android.bp
See build/soong/README.md for more information about Soong.
Removes BOARD_GPU_DRIVERS, which wasn't affecting anything, since none
of the HAVE_* macros are defined. Even if they were, we'd prefer to
compile all of them so that a single library can support multiple
boards.
Test: mmma external/libdrm
Change-Id: Ie01736bce6cf41e3da5040fe5341ade0634b5111
Diffstat (limited to 'tegra/Android.mk')
-rw-r--r-- | tegra/Android.mk | 19 |
1 files changed, 0 insertions, 19 deletions
diff --git a/tegra/Android.mk b/tegra/Android.mk deleted file mode 100644 index cae4ff68..00000000 --- a/tegra/Android.mk +++ /dev/null | |||
@@ -1,19 +0,0 @@ | |||
1 | LOCAL_PATH := $(call my-dir) | ||
2 | include $(CLEAR_VARS) | ||
3 | |||
4 | LOCAL_MODULE := libdrm_tegra | ||
5 | |||
6 | LOCAL_SHARED_LIBRARIES := libdrm | ||
7 | |||
8 | LOCAL_SRC_FILES := tegra.c | ||
9 | |||
10 | LOCAL_CFLAGS := \ | ||
11 | -DHAVE_LIBDRM_ATOMIC_PRIMITIVES=1 \ | ||
12 | -Wall -Werror -Wno-unused-variable | ||
13 | |||
14 | LOCAL_SHARED_LIBRARIES := \ | ||
15 | libdrm | ||
16 | |||
17 | LOCAL_VENDOR_MODULE := true | ||
18 | |||
19 | include $(BUILD_SHARED_LIBRARY) | ||