diff options
author | Leif Delgass | 2003-04-24 11:47:32 -0500 |
---|---|---|
committer | Leif Delgass | 2003-04-24 11:47:32 -0500 |
commit | 2dc672a7908817f43391703a8341cb873fbb1543 (patch) | |
tree | 9b1a6e3ad7e6558c8915599f0ef5b6495add1ac4 /tests/dristat.c | |
parent | cd3d6090b79ad5583494938a231cfc4da610ca9b (diff) | |
download | external-libdrm-2dc672a7908817f43391703a8341cb873fbb1543.tar.gz external-libdrm-2dc672a7908817f43391703a8341cb873fbb1543.tar.xz external-libdrm-2dc672a7908817f43391703a8341cb873fbb1543.zip |
Minor cleanups for dri/drmstat test progs (Both still need targets for new
Makefile)
Diffstat (limited to 'tests/dristat.c')
-rw-r--r-- | tests/dristat.c | 14 |
1 files changed, 8 insertions, 6 deletions
diff --git a/tests/dristat.c b/tests/dristat.c index 07ab54ea..1fba0f05 100644 --- a/tests/dristat.c +++ b/tests/dristat.c | |||
@@ -82,7 +82,8 @@ static void getvm(int fd) | |||
82 | drmHandle handle; | 82 | drmHandle handle; |
83 | int mtrr; | 83 | int mtrr; |
84 | 84 | ||
85 | printf(" VM map information (Restricted locked kernel WC Lock):\n"); | 85 | printf(" VM map information:\n"); |
86 | printf(" flags: (R)estricted (r)ead/(w)rite (l)ocked (k)ernel (W)rite-combine (L)ock:\n"); | ||
86 | printf(" slot offset size type flags address mtrr\n"); | 87 | printf(" slot offset size type flags address mtrr\n"); |
87 | 88 | ||
88 | for (i = 0; | 89 | for (i = 0; |
@@ -90,11 +91,12 @@ static void getvm(int fd) | |||
90 | i++) { | 91 | i++) { |
91 | 92 | ||
92 | switch (type) { | 93 | switch (type) { |
93 | case DRM_FRAME_BUFFER: typename = "FB"; break; | 94 | case DRM_FRAME_BUFFER: typename = "FB"; break; |
94 | case DRM_REGISTERS: typename = "REG"; break; | 95 | case DRM_REGISTERS: typename = "REG"; break; |
95 | case DRM_SHM: typename = "SHM"; break; | 96 | case DRM_SHM: typename = "SHM"; break; |
96 | case DRM_AGP: typename = "AGP"; break; | 97 | case DRM_AGP: typename = "AGP"; break; |
97 | default: typename = "???"; break; | 98 | case DRM_SCATTER_GATHER: typename = "SG"; break; |
99 | default: typename = "???"; break; | ||
98 | } | 100 | } |
99 | 101 | ||
100 | flagname[0] = (flags & DRM_RESTRICTED) ? 'R' : ' '; | 102 | flagname[0] = (flags & DRM_RESTRICTED) ? 'R' : ' '; |