diff options
author | Tobias Jakobi | 2015-02-24 08:20:41 -0600 |
---|---|---|
committer | Emil Velikov | 2015-03-10 14:21:18 -0500 |
commit | c8168fe5b8e4c448976a79d5b00d10e31e304cf5 (patch) | |
tree | 3000ba78727ed84539ab4cb6823f9c15e8f28178 /tests/exynos/exynos_fimg2d_test.c | |
parent | 1d7e78d7877f054f7b96d6a35d50255e76aed44f (diff) | |
download | external-libdrm-c8168fe5b8e4c448976a79d5b00d10e31e304cf5.tar.gz external-libdrm-c8168fe5b8e4c448976a79d5b00d10e31e304cf5.tar.xz external-libdrm-c8168fe5b8e4c448976a79d5b00d10e31e304cf5.zip |
tests/exynos: fix typos and change wording
No functional changes.
Signed-off-by: Tobias Jakobi <tjakobi@math.uni-bielefeld.de>
Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com>
Tested-by: Joonyoung Shim <jy0922.shim@samsung.com>
Diffstat (limited to 'tests/exynos/exynos_fimg2d_test.c')
-rw-r--r-- | tests/exynos/exynos_fimg2d_test.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/tests/exynos/exynos_fimg2d_test.c b/tests/exynos/exynos_fimg2d_test.c index 17e8e53a..7ab09a5b 100644 --- a/tests/exynos/exynos_fimg2d_test.c +++ b/tests/exynos/exynos_fimg2d_test.c | |||
@@ -41,7 +41,7 @@ static unsigned int screen_width, screen_height; | |||
41 | /* | 41 | /* |
42 | * A structure to test fimg2d hw. | 42 | * A structure to test fimg2d hw. |
43 | * | 43 | * |
44 | * @solid_fild: fill given color data to source buffer. | 44 | * @solid_fill: fill given color data to source buffer. |
45 | * @copy: copy source to destination buffer. | 45 | * @copy: copy source to destination buffer. |
46 | * @copy_with_scale: copy source to destination buffer scaling up or | 46 | * @copy_with_scale: copy source to destination buffer scaling up or |
47 | * down properly. | 47 | * down properly. |
@@ -228,7 +228,7 @@ static int g2d_solid_fill_test(struct exynos_device *dev, struct exynos_bo *dst) | |||
228 | memset(&img, 0, sizeof(struct g2d_image)); | 228 | memset(&img, 0, sizeof(struct g2d_image)); |
229 | img.bo[0] = dst->handle; | 229 | img.bo[0] = dst->handle; |
230 | 230 | ||
231 | printf("soild fill test.\n"); | 231 | printf("solid fill test.\n"); |
232 | 232 | ||
233 | srand(time(NULL)); | 233 | srand(time(NULL)); |
234 | img_w = screen_width; | 234 | img_w = screen_width; |