aboutsummaryrefslogtreecommitdiffstats
path: root/tests
diff options
context:
space:
mode:
authorHawking Zhang2018-01-07 21:20:28 -0600
committerAlex Deucher2018-01-12 11:12:40 -0600
commit168dbe9a0ee29dbe5ddd16706147f2e6d8ad5576 (patch)
treeacfa629b5ebb9d1a0c70cc5c18c93f89d562ef1a /tests
parentd3cb58831517d4d42869a7c1f518c861baafdc8e (diff)
downloadexternal-libdrm-168dbe9a0ee29dbe5ddd16706147f2e6d8ad5576.tar.gz
external-libdrm-168dbe9a0ee29dbe5ddd16706147f2e6d8ad5576.tar.xz
external-libdrm-168dbe9a0ee29dbe5ddd16706147f2e6d8ad5576.zip
tests/amdgpu: execute write linear on all the available rings
Signed-off-by: Hawking Zhang <Hawking.Zhang@amd.com> Reviewed-by: Alex Deucher <alexander.deucher@amd.com> Acked-by: Christian K├Ânig <christian.koenig@amd.com> Signed-off-by: Alex Deucher <alexander.deucher@amd.com>
Diffstat (limited to 'tests')
-rw-r--r--tests/amdgpu/basic_tests.c111
1 files changed, 58 insertions, 53 deletions
diff --git a/tests/amdgpu/basic_tests.c b/tests/amdgpu/basic_tests.c
index 9c918951..837ee9aa 100644
--- a/tests/amdgpu/basic_tests.c
+++ b/tests/amdgpu/basic_tests.c
@@ -868,9 +868,10 @@ static void amdgpu_command_submission_write_linear_helper(unsigned ip_type)
868 struct amdgpu_cs_request *ibs_request; 868 struct amdgpu_cs_request *ibs_request;
869 uint64_t bo_mc; 869 uint64_t bo_mc;
870 volatile uint32_t *bo_cpu; 870 volatile uint32_t *bo_cpu;
871 int i, j, r, loop; 871 int i, j, r, loop, ring_id;
872 uint64_t gtt_flags[2] = {0, AMDGPU_GEM_CREATE_CPU_GTT_USWC}; 872 uint64_t gtt_flags[2] = {0, AMDGPU_GEM_CREATE_CPU_GTT_USWC};
873 amdgpu_va_handle va_handle; 873 amdgpu_va_handle va_handle;
874 struct drm_amdgpu_info_hw_ip hw_ip_info;
874 875
875 pm4 = calloc(pm4_dw, sizeof(*pm4)); 876 pm4 = calloc(pm4_dw, sizeof(*pm4));
876 CU_ASSERT_NOT_EQUAL(pm4, NULL); 877 CU_ASSERT_NOT_EQUAL(pm4, NULL);
@@ -881,6 +882,9 @@ static void amdgpu_command_submission_write_linear_helper(unsigned ip_type)
881 ibs_request = calloc(1, sizeof(*ibs_request)); 882 ibs_request = calloc(1, sizeof(*ibs_request));
882 CU_ASSERT_NOT_EQUAL(ibs_request, NULL); 883 CU_ASSERT_NOT_EQUAL(ibs_request, NULL);
883 884
885 r = amdgpu_query_hw_ip_info(device_handle, ip_type, 0, &hw_ip_info);
886 CU_ASSERT_EQUAL(r, 0);
887
884 r = amdgpu_cs_ctx_create(device_handle, &context_handle); 888 r = amdgpu_cs_ctx_create(device_handle, &context_handle);
885 CU_ASSERT_EQUAL(r, 0); 889 CU_ASSERT_EQUAL(r, 0);
886 890
@@ -888,65 +892,66 @@ static void amdgpu_command_submission_write_linear_helper(unsigned ip_type)
888 resources = calloc(1, sizeof(amdgpu_bo_handle)); 892 resources = calloc(1, sizeof(amdgpu_bo_handle));
889 CU_ASSERT_NOT_EQUAL(resources, NULL); 893 CU_ASSERT_NOT_EQUAL(resources, NULL);
890 894
891 loop = 0; 895 for (ring_id = 0; (1 << ring_id) & hw_ip_info.available_rings; ring_id++) {
892 while(loop < 2) { 896 loop = 0;
893 /* allocate UC bo for sDMA use */ 897 while(loop < 2) {
894 r = amdgpu_bo_alloc_and_map(device_handle, 898 /* allocate UC bo for sDMA use */
895 sdma_write_length * sizeof(uint32_t), 899 r = amdgpu_bo_alloc_and_map(device_handle,
896 4096, AMDGPU_GEM_DOMAIN_GTT, 900 sdma_write_length * sizeof(uint32_t),
897 gtt_flags[loop], &bo, (void**)&bo_cpu, 901 4096, AMDGPU_GEM_DOMAIN_GTT,
898 &bo_mc, &va_handle); 902 gtt_flags[loop], &bo, (void**)&bo_cpu,
899 CU_ASSERT_EQUAL(r, 0); 903 &bo_mc, &va_handle);
904 CU_ASSERT_EQUAL(r, 0);
900 905
901 /* clear bo */ 906 /* clear bo */
902 memset((void*)bo_cpu, 0, sdma_write_length * sizeof(uint32_t)); 907 memset((void*)bo_cpu, 0, sdma_write_length * sizeof(uint32_t));
903 908
909 resources[0] = bo;
904 910
905 resources[0] = bo; 911 /* fulfill PM4: test DMA write-linear */
912 i = j = 0;
913 if (ip_type == AMDGPU_HW_IP_DMA) {
914 if (family_id == AMDGPU_FAMILY_SI)
915 pm4[i++] = SDMA_PACKET_SI(SDMA_OPCODE_WRITE, 0, 0, 0,
916 sdma_write_length);
917 else
918 pm4[i++] = SDMA_PACKET(SDMA_OPCODE_WRITE,
919 SDMA_WRITE_SUB_OPCODE_LINEAR, 0);
920 pm4[i++] = 0xffffffff & bo_mc;
921 pm4[i++] = (0xffffffff00000000 & bo_mc) >> 32;
922 if (family_id >= AMDGPU_FAMILY_AI)
923 pm4[i++] = sdma_write_length - 1;
924 else if (family_id != AMDGPU_FAMILY_SI)
925 pm4[i++] = sdma_write_length;
926 while(j++ < sdma_write_length)
927 pm4[i++] = 0xdeadbeaf;
928 } else if ((ip_type == AMDGPU_HW_IP_GFX) ||
929 (ip_type == AMDGPU_HW_IP_COMPUTE)) {
930 pm4[i++] = PACKET3(PACKET3_WRITE_DATA, 2 + sdma_write_length);
931 pm4[i++] = WRITE_DATA_DST_SEL(5) | WR_CONFIRM;
932 pm4[i++] = 0xfffffffc & bo_mc;
933 pm4[i++] = (0xffffffff00000000 & bo_mc) >> 32;
934 while(j++ < sdma_write_length)
935 pm4[i++] = 0xdeadbeaf;
936 }
906 937
907 /* fulfill PM4: test DMA write-linear */ 938 amdgpu_test_exec_cs_helper(context_handle,
908 i = j = 0; 939 ip_type, ring_id,
909 if (ip_type == AMDGPU_HW_IP_DMA) { 940 i, pm4,
910 if (family_id == AMDGPU_FAMILY_SI) 941 1, resources,
911 pm4[i++] = SDMA_PACKET_SI(SDMA_OPCODE_WRITE, 0, 0, 0, 942 ib_info, ibs_request);
912 sdma_write_length);
913 else
914 pm4[i++] = SDMA_PACKET(SDMA_OPCODE_WRITE,
915 SDMA_WRITE_SUB_OPCODE_LINEAR, 0);
916 pm4[i++] = 0xffffffff & bo_mc;
917 pm4[i++] = (0xffffffff00000000 & bo_mc) >> 32;
918 if (family_id >= AMDGPU_FAMILY_AI)
919 pm4[i++] = sdma_write_length - 1;
920 else if (family_id != AMDGPU_FAMILY_SI)
921 pm4[i++] = sdma_write_length;
922 while(j++ < sdma_write_length)
923 pm4[i++] = 0xdeadbeaf;
924 } else if ((ip_type == AMDGPU_HW_IP_GFX) ||
925 (ip_type == AMDGPU_HW_IP_COMPUTE)) {
926 pm4[i++] = PACKET3(PACKET3_WRITE_DATA, 2 + sdma_write_length);
927 pm4[i++] = WRITE_DATA_DST_SEL(5) | WR_CONFIRM;
928 pm4[i++] = 0xfffffffc & bo_mc;
929 pm4[i++] = (0xffffffff00000000 & bo_mc) >> 32;
930 while(j++ < sdma_write_length)
931 pm4[i++] = 0xdeadbeaf;
932 }
933 943
934 amdgpu_test_exec_cs_helper(context_handle, 944 /* verify if SDMA test result meets with expected */
935 ip_type, 0, 945 i = 0;
936 i, pm4, 946 while(i < sdma_write_length) {
937 1, resources, 947 CU_ASSERT_EQUAL(bo_cpu[i++], 0xdeadbeaf);
938 ib_info, ibs_request); 948 }
939 949
940 /* verify if SDMA test result meets with expected */ 950 r = amdgpu_bo_unmap_and_free(bo, va_handle, bo_mc,
941 i = 0; 951 sdma_write_length * sizeof(uint32_t));
942 while(i < sdma_write_length) { 952 CU_ASSERT_EQUAL(r, 0);
943 CU_ASSERT_EQUAL(bo_cpu[i++], 0xdeadbeaf); 953 loop++;
944 } 954 }
945
946 r = amdgpu_bo_unmap_and_free(bo, va_handle, bo_mc,
947 sdma_write_length * sizeof(uint32_t));
948 CU_ASSERT_EQUAL(r, 0);
949 loop++;
950 } 955 }
951 /* clean resources */ 956 /* clean resources */
952 free(resources); 957 free(resources);