aboutsummaryrefslogtreecommitdiffstats
path: root/tests
diff options
context:
space:
mode:
authorEric Engestrom2018-01-26 05:05:09 -0600
committerEric Engestrom2018-01-29 09:41:52 -0600
commit28052ad589babf12938acc89d349c8b356e838aa (patch)
treeafc8ce95cc19962b4d75898d6f5bebc89342d7ef /tests
parent256cdc02a89a6ad51f9ba7bebc6d1ade20f8bfa8 (diff)
downloadexternal-libdrm-28052ad589babf12938acc89d349c8b356e838aa.tar.gz
external-libdrm-28052ad589babf12938acc89d349c8b356e838aa.tar.xz
external-libdrm-28052ad589babf12938acc89d349c8b356e838aa.zip
tests/util: drop unused parameters
Signed-off-by: Eric Engestrom <eric.engestrom@imgtec.com> Reviewed-by: Emil Velikov <emil.velikov@collabora.com>
Diffstat (limited to 'tests')
-rw-r--r--tests/util/pattern.c6
1 files changed, 3 insertions, 3 deletions
diff --git a/tests/util/pattern.c b/tests/util/pattern.c
index 095eadf2..2366b006 100644
--- a/tests/util/pattern.c
+++ b/tests/util/pattern.c
@@ -823,8 +823,8 @@ static void fill_tiles(const struct util_format_info *info, void *planes[3],
823 } 823 }
824} 824}
825 825
826static void fill_plain(const struct util_format_info *info, void *planes[3], 826static void fill_plain(void *planes[3],
827 unsigned int width, unsigned int height, 827 unsigned int height,
828 unsigned int stride) 828 unsigned int stride)
829{ 829{
830 memset(planes[0], 0x77, stride * height); 830 memset(planes[0], 0x77, stride * height);
@@ -860,7 +860,7 @@ void util_fill_pattern(uint32_t format, enum util_fill_pattern pattern,
860 return fill_smpte(info, planes, width, height, stride); 860 return fill_smpte(info, planes, width, height, stride);
861 861
862 case UTIL_PATTERN_PLAIN: 862 case UTIL_PATTERN_PLAIN:
863 return fill_plain(info, planes, width, height, stride); 863 return fill_plain(planes, height, stride);
864 864
865 default: 865 default:
866 printf("Error: unsupported test pattern %u.\n", pattern); 866 printf("Error: unsupported test pattern %u.\n", pattern);