aboutsummaryrefslogtreecommitdiffstats
path: root/tests
diff options
context:
space:
mode:
authorJohn Stultz2018-04-30 13:54:43 -0500
committerDmitry Shmidt2018-04-30 14:58:20 -0500
commit843b2390044ab2a0de5daff27b2fdd0c771b0d49 (patch)
treee5afaaeab8cc5dae563ebc15c76cc23f0a42f335 /tests
parent16adcbf47e362a071c00141d5bd050d66dd8bb3d (diff)
downloadexternal-libdrm-843b2390044ab2a0de5daff27b2fdd0c771b0d49.tar.gz
external-libdrm-843b2390044ab2a0de5daff27b2fdd0c771b0d49.tar.xz
external-libdrm-843b2390044ab2a0de5daff27b2fdd0c771b0d49.zip
libdrm: planetest/atomictest: Fix up build issue missed in rebasing
We dropped commit 5a6afa130317 (BACKPORT: libdrm: atomic mode set) when moving forward to upstream libdrm, as it should be redundent. Unfortunately, the API in that commit is slightly different upstream, and thus the planetest and atomictest tests needed some updates to use the upstream API Change-Id: I76cd52f12f6679792a0cedb529973e426932c98c Signed-off-by: John Stultz <john.stultz@linaro.org>
Diffstat (limited to 'tests')
-rw-r--r--tests/planetest/atomictest.c10
-rw-r--r--tests/planetest/modeset.c40
-rw-r--r--tests/planetest/modeset.h2
3 files changed, 26 insertions, 26 deletions
diff --git a/tests/planetest/atomictest.c b/tests/planetest/atomictest.c
index 5fec911a..891d242c 100644
--- a/tests/planetest/atomictest.c
+++ b/tests/planetest/atomictest.c
@@ -47,7 +47,7 @@ int main(int argc, char *argv[])
47 struct sp_plane **plane = NULL; 47 struct sp_plane **plane = NULL;
48 struct sp_crtc *test_crtc; 48 struct sp_crtc *test_crtc;
49 fd_set fds; 49 fd_set fds;
50 drmModePropertySetPtr pset; 50 drmModeAtomicReqPtr pset;
51 drmEventContext event_context = { 51 drmEventContext event_context = {
52 .version = DRM_EVENT_CONTEXT_VERSION, 52 .version = DRM_EVENT_CONTEXT_VERSION,
53 .page_flip_handler = page_flip_handler, 53 .page_flip_handler = page_flip_handler,
@@ -100,7 +100,7 @@ int main(int argc, char *argv[])
100 fill_bo(plane[i]->bo, 0xFF, 0xFF, 0xFF, 0xFF); 100 fill_bo(plane[i]->bo, 0xFF, 0xFF, 0xFF, 0xFF);
101 } 101 }
102 102
103 pset = drmModePropertySetAlloc(); 103 pset = drmModeAtomicAlloc();
104 if (!pset) { 104 if (!pset) {
105 printf("Failed to allocate the property set\n"); 105 printf("Failed to allocate the property set\n");
106 goto out; 106 goto out;
@@ -124,8 +124,8 @@ int main(int argc, char *argv[])
124 } 124 }
125 } 125 }
126 126
127 ret = drmModePropertySetCommit(dev->fd, 127 ret = drmModeAtomicCommit(dev->fd, pset,
128 DRM_MODE_PAGE_FLIP_EVENT, NULL, pset); 128 DRM_MODE_PAGE_FLIP_EVENT, NULL);
129 if (ret) { 129 if (ret) {
130 printf("failed to commit properties ret=%d\n", ret); 130 printf("failed to commit properties ret=%d\n", ret);
131 goto out; 131 goto out;
@@ -139,7 +139,7 @@ int main(int argc, char *argv[])
139 drmHandleEvent(dev->fd, &event_context); 139 drmHandleEvent(dev->fd, &event_context);
140 } 140 }
141 141
142 drmModePropertySetFree(pset); 142 drmModeAtomicFree(pset);
143 143
144 for (i = 0; i < num_test_planes; i++) 144 for (i = 0; i < num_test_planes; i++)
145 put_sp_plane(plane[i]); 145 put_sp_plane(plane[i]);
diff --git a/tests/planetest/modeset.c b/tests/planetest/modeset.c
index 037814ec..b8f66906 100644
--- a/tests/planetest/modeset.c
+++ b/tests/planetest/modeset.c
@@ -15,7 +15,7 @@ static int set_crtc_mode(struct sp_dev *dev, struct sp_crtc *crtc,
15{ 15{
16 int ret; 16 int ret;
17 struct drm_mode_create_blob create_blob; 17 struct drm_mode_create_blob create_blob;
18 drmModePropertySetPtr pset; 18 drmModeAtomicReqPtr pset;
19 19
20 memset(&create_blob, 0, sizeof(create_blob)); 20 memset(&create_blob, 0, sizeof(create_blob));
21 create_blob.length = sizeof(struct drm_mode_modeinfo); 21 create_blob.length = sizeof(struct drm_mode_modeinfo);
@@ -27,28 +27,28 @@ static int set_crtc_mode(struct sp_dev *dev, struct sp_crtc *crtc,
27 return ret; 27 return ret;
28 } 28 }
29 29
30 pset = drmModePropertySetAlloc(); 30 pset = drmModeAtomicAlloc();
31 if (!pset) { 31 if (!pset) {
32 printf("Failed to allocate property set"); 32 printf("Failed to allocate property set");
33 return -1; 33 return -1;
34 } 34 }
35 35
36 ret = drmModePropertySetAdd(pset, crtc->crtc->crtc_id, 36 ret = drmModeAtomicAddProperty(pset, crtc->crtc->crtc_id,
37 crtc->mode_pid, create_blob.blob_id) || 37 crtc->mode_pid, create_blob.blob_id) ||
38 drmModePropertySetAdd(pset, crtc->crtc->crtc_id, 38 drmModeAtomicAddProperty(pset, crtc->crtc->crtc_id,
39 crtc->active_pid, 1) || 39 crtc->active_pid, 1) ||
40 drmModePropertySetAdd(pset, conn->conn->connector_id, 40 drmModeAtomicAddProperty(pset, conn->conn->connector_id,
41 conn->crtc_id_pid, crtc->crtc->crtc_id); 41 conn->crtc_id_pid, crtc->crtc->crtc_id);
42 if (ret) { 42 if (ret) {
43 printf("Failed to add blob %d to pset", create_blob.blob_id); 43 printf("Failed to add blob %d to pset", create_blob.blob_id);
44 drmModePropertySetFree(pset); 44 drmModeAtomicFree(pset);
45 return ret; 45 return ret;
46 } 46 }
47 47
48 ret = drmModePropertySetCommit(dev->fd, DRM_MODE_ATOMIC_ALLOW_MODESET, 48 ret = drmModeAtomicCommit(dev->fd, pset, DRM_MODE_ATOMIC_ALLOW_MODESET,
49 NULL, pset); 49 NULL);
50 50
51 drmModePropertySetFree(pset); 51 drmModeAtomicFree(pset);
52 52
53 if (ret) { 53 if (ret) {
54 printf("Failed to commit pset ret=%d\n", ret); 54 printf("Failed to commit pset ret=%d\n", ret);
@@ -190,7 +190,7 @@ int set_sp_plane(struct sp_dev *dev, struct sp_plane *plane,
190 return ret; 190 return ret;
191} 191}
192int set_sp_plane_pset(struct sp_dev *dev, struct sp_plane *plane, 192int set_sp_plane_pset(struct sp_dev *dev, struct sp_plane *plane,
193 drmModePropertySetPtr pset, struct sp_crtc *crtc, int x, int y) 193 drmModeAtomicReqPtr pset, struct sp_crtc *crtc, int x, int y)
194{ 194{
195 int ret; 195 int ret;
196 uint32_t w, h; 196 uint32_t w, h;
@@ -203,25 +203,25 @@ int set_sp_plane_pset(struct sp_dev *dev, struct sp_plane *plane,
203 if ((h + y) > crtc->crtc->mode.vdisplay) 203 if ((h + y) > crtc->crtc->mode.vdisplay)
204 h = crtc->crtc->mode.vdisplay - y; 204 h = crtc->crtc->mode.vdisplay - y;
205 205
206 ret = drmModePropertySetAdd(pset, plane->plane->plane_id, 206 ret = drmModeAtomicAddProperty(pset, plane->plane->plane_id,
207 plane->crtc_pid, crtc->crtc->crtc_id) 207 plane->crtc_pid, crtc->crtc->crtc_id)
208 || drmModePropertySetAdd(pset, plane->plane->plane_id, 208 || drmModeAtomicAddProperty(pset, plane->plane->plane_id,
209 plane->fb_pid, plane->bo->fb_id) 209 plane->fb_pid, plane->bo->fb_id)
210 || drmModePropertySetAdd(pset, plane->plane->plane_id, 210 || drmModeAtomicAddProperty(pset, plane->plane->plane_id,
211 plane->crtc_x_pid, x) 211 plane->crtc_x_pid, x)
212 || drmModePropertySetAdd(pset, plane->plane->plane_id, 212 || drmModeAtomicAddProperty(pset, plane->plane->plane_id,
213 plane->crtc_y_pid, y) 213 plane->crtc_y_pid, y)
214 || drmModePropertySetAdd(pset, plane->plane->plane_id, 214 || drmModeAtomicAddProperty(pset, plane->plane->plane_id,
215 plane->crtc_w_pid, w) 215 plane->crtc_w_pid, w)
216 || drmModePropertySetAdd(pset, plane->plane->plane_id, 216 || drmModeAtomicAddProperty(pset, plane->plane->plane_id,
217 plane->crtc_h_pid, h) 217 plane->crtc_h_pid, h)
218 || drmModePropertySetAdd(pset, plane->plane->plane_id, 218 || drmModeAtomicAddProperty(pset, plane->plane->plane_id,
219 plane->src_x_pid, 0) 219 plane->src_x_pid, 0)
220 || drmModePropertySetAdd(pset, plane->plane->plane_id, 220 || drmModeAtomicAddProperty(pset, plane->plane->plane_id,
221 plane->src_y_pid, 0) 221 plane->src_y_pid, 0)
222 || drmModePropertySetAdd(pset, plane->plane->plane_id, 222 || drmModeAtomicAddProperty(pset, plane->plane->plane_id,
223 plane->src_w_pid, w << 16) 223 plane->src_w_pid, w << 16)
224 || drmModePropertySetAdd(pset, plane->plane->plane_id, 224 || drmModeAtomicAddProperty(pset, plane->plane->plane_id,
225 plane->src_h_pid, h << 16); 225 plane->src_h_pid, h << 16);
226 if (ret) { 226 if (ret) {
227 printf("failed to add properties to the set\n"); 227 printf("failed to add properties to the set\n");
diff --git a/tests/planetest/modeset.h b/tests/planetest/modeset.h
index 7e965743..54999596 100644
--- a/tests/planetest/modeset.h
+++ b/tests/planetest/modeset.h
@@ -14,6 +14,6 @@ int set_sp_plane(struct sp_dev *dev, struct sp_plane *plane,
14 struct sp_crtc *crtc, int x, int y); 14 struct sp_crtc *crtc, int x, int y);
15 15
16int set_sp_plane_pset(struct sp_dev *dev, struct sp_plane *plane, 16int set_sp_plane_pset(struct sp_dev *dev, struct sp_plane *plane,
17 drmModePropertySetPtr pset, struct sp_crtc *crtc, int x, int y); 17 drmModeAtomicReqPtr pset, struct sp_crtc *crtc, int x, int y);
18 18
19#endif /* __MODESET_H_INCLUDED__ */ 19#endif /* __MODESET_H_INCLUDED__ */