aboutsummaryrefslogtreecommitdiffstats
path: root/tests
diff options
context:
space:
mode:
authorMichel Dänzer2018-03-01 04:15:42 -0600
committerMichel Dänzer2018-03-02 05:19:11 -0600
commita1a13d2002666922dbc7530c6f16aad600c3c3f3 (patch)
tree014add9329b457c031a4e8dbfa0aca85448c2b4e /tests
parent1f6a85cc3773025940005e443f9bddcbf1795c27 (diff)
downloadexternal-libdrm-a1a13d2002666922dbc7530c6f16aad600c3c3f3.tar.gz
external-libdrm-a1a13d2002666922dbc7530c6f16aad600c3c3f3.tar.xz
external-libdrm-a1a13d2002666922dbc7530c6f16aad600c3c3f3.zip
tests/amdgpu: Fix misspellings of "suite"
Acked-by: Christian König <christian.koenig@amd.com>
Diffstat (limited to 'tests')
-rw-r--r--tests/amdgpu/amdgpu_test.c12
-rw-r--r--tests/amdgpu/amdgpu_test.h12
2 files changed, 12 insertions, 12 deletions
diff --git a/tests/amdgpu/amdgpu_test.c b/tests/amdgpu/amdgpu_test.c
index 35cb37a4..e49f4a6c 100644
--- a/tests/amdgpu/amdgpu_test.c
+++ b/tests/amdgpu/amdgpu_test.c
@@ -51,7 +51,7 @@
51#include "amdgpu_test.h" 51#include "amdgpu_test.h"
52#include "amdgpu_internal.h" 52#include "amdgpu_internal.h"
53 53
54/* Test suit names */ 54/* Test suite names */
55#define BASIC_TESTS_STR "Basic Tests" 55#define BASIC_TESTS_STR "Basic Tests"
56#define BO_TESTS_STR "BO Tests" 56#define BO_TESTS_STR "BO Tests"
57#define CS_TESTS_STR "CS Tests" 57#define CS_TESTS_STR "CS Tests"
@@ -399,7 +399,7 @@ static int amdgpu_find_device(uint8_t bus, uint16_t dev)
399 return -1; 399 return -1;
400} 400}
401 401
402static void amdgpu_disable_suits() 402static void amdgpu_disable_suites()
403{ 403{
404 amdgpu_device_handle device_handle; 404 amdgpu_device_handle device_handle;
405 uint32_t major_version, minor_version, family_id; 405 uint32_t major_version, minor_version, family_id;
@@ -415,11 +415,11 @@ static void amdgpu_disable_suits()
415 if (amdgpu_device_deinitialize(device_handle)) 415 if (amdgpu_device_deinitialize(device_handle))
416 return; 416 return;
417 417
418 /* Set active status for suits based on their policies */ 418 /* Set active status for suites based on their policies */
419 for (i = 0; i < size; ++i) 419 for (i = 0; i < size; ++i)
420 if (amdgpu_set_suite_active(suites_active_stat[i].pName, 420 if (amdgpu_set_suite_active(suites_active_stat[i].pName,
421 suites_active_stat[i].pActive())) 421 suites_active_stat[i].pActive()))
422 fprintf(stderr, "suit deactivation failed - %s\n", CU_get_error_msg()); 422 fprintf(stderr, "suite deactivation failed - %s\n", CU_get_error_msg());
423 423
424 /* Explicitly disable specific tests due to known bugs or preferences */ 424 /* Explicitly disable specific tests due to known bugs or preferences */
425 /* 425 /*
@@ -557,8 +557,8 @@ int main(int argc, char **argv)
557 /* Run tests using the CUnit Basic interface */ 557 /* Run tests using the CUnit Basic interface */
558 CU_basic_set_mode(CU_BRM_VERBOSE); 558 CU_basic_set_mode(CU_BRM_VERBOSE);
559 559
560 /* Disable suits and individual tests based on misc. conditions */ 560 /* Disable suites and individual tests based on misc. conditions */
561 amdgpu_disable_suits(); 561 amdgpu_disable_suites();
562 562
563 if (display_list) { 563 if (display_list) {
564 display_test_suites(); 564 display_test_suites();
diff --git a/tests/amdgpu/amdgpu_test.h b/tests/amdgpu/amdgpu_test.h
index 7397dea0..62875736 100644
--- a/tests/amdgpu/amdgpu_test.h
+++ b/tests/amdgpu/amdgpu_test.h
@@ -350,26 +350,26 @@ amdgpu_get_bo_list(amdgpu_device_handle dev, amdgpu_bo_handle bo1,
350} 350}
351 351
352 352
353static inline CU_ErrorCode amdgpu_set_suite_active(const char *suit_name, 353static inline CU_ErrorCode amdgpu_set_suite_active(const char *suite_name,
354 CU_BOOL active) 354 CU_BOOL active)
355{ 355{
356 CU_ErrorCode r = CU_set_suite_active(CU_get_suite(suit_name), active); 356 CU_ErrorCode r = CU_set_suite_active(CU_get_suite(suite_name), active);
357 357
358 if (r != CUE_SUCCESS) 358 if (r != CUE_SUCCESS)
359 fprintf(stderr, "Failed to obtain suite %s\n", suit_name); 359 fprintf(stderr, "Failed to obtain suite %s\n", suite_name);
360 360
361 return r; 361 return r;
362} 362}
363 363
364static inline CU_ErrorCode amdgpu_set_test_active(const char *suit_name, 364static inline CU_ErrorCode amdgpu_set_test_active(const char *suite_name,
365 const char *test_name, CU_BOOL active) 365 const char *test_name, CU_BOOL active)
366{ 366{
367 CU_ErrorCode r; 367 CU_ErrorCode r;
368 CU_pSuite pSuite = CU_get_suite(suit_name); 368 CU_pSuite pSuite = CU_get_suite(suite_name);
369 369
370 if (!pSuite) { 370 if (!pSuite) {
371 fprintf(stderr, "Failed to obtain suite %s\n", 371 fprintf(stderr, "Failed to obtain suite %s\n",
372 suit_name); 372 suite_name);
373 return CUE_NOSUITE; 373 return CUE_NOSUITE;
374 } 374 }
375 375