aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorThomas Klausner2014-07-20 03:23:58 -0500
committerMaarten Lankhorst2015-01-26 03:08:41 -0600
commit87fdd32c87796482638de54988027d0aca0c4f12 (patch)
tree1bcf3d1debfa73d4bb6d175fae28cf9bfffdf9fa /xf86atomic.h
parent96cf45542503dd4c892c7875340957d5515163ac (diff)
downloadexternal-libdrm-87fdd32c87796482638de54988027d0aca0c4f12.tar.gz
external-libdrm-87fdd32c87796482638de54988027d0aca0c4f12.tar.xz
external-libdrm-87fdd32c87796482638de54988027d0aca0c4f12.zip
Add NetBSD atomic ops support.
Signed-off-by: Thomas Klausner <wiz@NetBSD.org> Reviewed-by: Maarten Lankhorst <maarten.lankhorst@canonical.com> Signed-off-by: Maarten Lankhorst <maarten.lankhorst@ubuntu.com>
Diffstat (limited to 'xf86atomic.h')
-rw-r--r--xf86atomic.h13
1 files changed, 10 insertions, 3 deletions
diff --git a/xf86atomic.h b/xf86atomic.h
index 0739ef71..e794af8e 100644
--- a/xf86atomic.h
+++ b/xf86atomic.h
@@ -75,21 +75,28 @@ typedef struct {
75 75
76#endif 76#endif
77 77
78#if defined(__sun) && !defined(HAS_ATOMIC_OPS) /* Solaris & OpenSolaris */ 78#if (defined(__sun) || defined(__NetBSD__)) && !defined(HAS_ATOMIC_OPS) /* Solaris & OpenSolaris & NetBSD */
79 79
80#include <sys/atomic.h> 80#include <sys/atomic.h>
81#define HAS_ATOMIC_OPS 1 81#define HAS_ATOMIC_OPS 1
82 82
83typedef struct { uint_t atomic; } atomic_t; 83#if defined(__NetBSD__)
84#define _ATOMIC_TYPE int
85#else
86#define _ATOMIC_TYPE uint_t
87#endif
88
89typedef struct { _ATOMIC_TYPE atomic; } atomic_t;
84 90
85# define atomic_read(x) (int) ((x)->atomic) 91# define atomic_read(x) (int) ((x)->atomic)
86# define atomic_set(x, val) ((x)->atomic = (uint_t)(val)) 92# define atomic_set(x, val) ((x)->atomic = (_ATOMIC_TYPE)(val))
87# define atomic_inc(x) (atomic_inc_uint (&(x)->atomic)) 93# define atomic_inc(x) (atomic_inc_uint (&(x)->atomic))
88# define atomic_dec_and_test(x) (atomic_dec_uint_nv(&(x)->atomic) == 0) 94# define atomic_dec_and_test(x) (atomic_dec_uint_nv(&(x)->atomic) == 0)
89# define atomic_add(x, v) (atomic_add_int(&(x)->atomic, (v))) 95# define atomic_add(x, v) (atomic_add_int(&(x)->atomic, (v)))
90# define atomic_dec(x, v) (atomic_add_int(&(x)->atomic, -(v))) 96# define atomic_dec(x, v) (atomic_add_int(&(x)->atomic, -(v)))
91# define atomic_cmpxchg(x, oldv, newv) atomic_cas_uint (&(x)->atomic, oldv, newv) 97# define atomic_cmpxchg(x, oldv, newv) atomic_cas_uint (&(x)->atomic, oldv, newv)
92 98
99#undef _ATOMIC_TYPE
93#endif 100#endif
94 101
95#if ! HAS_ATOMIC_OPS 102#if ! HAS_ATOMIC_OPS