aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTapani Pälli2015-08-07 02:37:56 -0500
committerTapani Pälli2015-08-10 03:25:39 -0500
commit1c205749fe2171aaa69ce053a8f248e329bd72f7 (patch)
treea6973523d92d9be3b5d016a50e65188712e6bcfc /xf86drm.h
parentc8df9e724e9a2559d551fa93f13afe7084b6af3f (diff)
downloadexternal-libdrm-1c205749fe2171aaa69ce053a8f248e329bd72f7.tar.gz
external-libdrm-1c205749fe2171aaa69ce053a8f248e329bd72f7.tar.xz
external-libdrm-1c205749fe2171aaa69ce053a8f248e329bd72f7.zip
remove usage of 'c_plusplus' preprocessor macro
Use only __cplusplus which is supported by the C++ standard. Signed-off-by: Tapani Pälli <tapani.palli@intel.com> Reviewed-by: Emil Velikov <emil.l.velikov@gmail.com>
Diffstat (limited to 'xf86drm.h')
-rw-r--r--xf86drm.h4
1 files changed, 2 insertions, 2 deletions
diff --git a/xf86drm.h b/xf86drm.h
index e3a19dc0..360e04af 100644
--- a/xf86drm.h
+++ b/xf86drm.h
@@ -39,7 +39,7 @@
39#include <stdint.h> 39#include <stdint.h>
40#include <drm.h> 40#include <drm.h>
41 41
42#if defined(__cplusplus) || defined(c_plusplus) 42#if defined(__cplusplus)
43extern "C" { 43extern "C" {
44#endif 44#endif
45 45
@@ -759,7 +759,7 @@ extern int drmPrimeFDToHandle(int fd, int prime_fd, uint32_t *handle);
759extern char *drmGetPrimaryDeviceNameFromFd(int fd); 759extern char *drmGetPrimaryDeviceNameFromFd(int fd);
760extern char *drmGetRenderDeviceNameFromFd(int fd); 760extern char *drmGetRenderDeviceNameFromFd(int fd);
761 761
762#if defined(__cplusplus) || defined(c_plusplus) 762#if defined(__cplusplus)
763} 763}
764#endif 764#endif
765 765