aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorThierry Reding2014-04-09 02:00:49 -0500
committerThierry Reding2015-08-18 03:48:51 -0500
commit5e5a3c48b83fb3929e57cb4e7261624a327137f3 (patch)
treed88c980bb1ff0166557052bb8580f240151d8451 /xf86drmMode.c
parentd2d361cddd2bdf8f1bf627b9ebe8ca802156f8af (diff)
downloadexternal-libdrm-5e5a3c48b83fb3929e57cb4e7261624a327137f3.tar.gz
external-libdrm-5e5a3c48b83fb3929e57cb4e7261624a327137f3.tar.xz
external-libdrm-5e5a3c48b83fb3929e57cb4e7261624a327137f3.zip
libdrm: Make indentation consistent
Use tabs and spaces consistently to align function arguments on subsequent lines with those of the first line. Acked-by: Laurent Pinchart <laurent.pinchart@ideasonboard.com> Signed-off-by: Thierry Reding <treding@nvidia.com>
Diffstat (limited to 'xf86drmMode.c')
-rw-r--r--xf86drmMode.c4
1 files changed, 2 insertions, 2 deletions
diff --git a/xf86drmMode.c b/xf86drmMode.c
index 23348d76..9b70ce83 100644
--- a/xf86drmMode.c
+++ b/xf86drmMode.c
@@ -249,7 +249,7 @@ err_allocs:
249} 249}
250 250
251int drmModeAddFB(int fd, uint32_t width, uint32_t height, uint8_t depth, 251int drmModeAddFB(int fd, uint32_t width, uint32_t height, uint8_t depth,
252 uint8_t bpp, uint32_t pitch, uint32_t bo_handle, 252 uint8_t bpp, uint32_t pitch, uint32_t bo_handle,
253 uint32_t *buf_id) 253 uint32_t *buf_id)
254{ 254{
255 struct drm_mode_fb_cmd f; 255 struct drm_mode_fb_cmd f;
@@ -374,7 +374,7 @@ drmModeCrtcPtr drmModeGetCrtc(int fd, uint32_t crtcId)
374} 374}
375 375
376int drmModeSetCrtc(int fd, uint32_t crtcId, uint32_t bufferId, 376int drmModeSetCrtc(int fd, uint32_t crtcId, uint32_t bufferId,
377 uint32_t x, uint32_t y, uint32_t *connectors, int count, 377 uint32_t x, uint32_t y, uint32_t *connectors, int count,
378 drmModeModeInfoPtr mode) 378 drmModeModeInfoPtr mode)
379{ 379{
380 struct drm_mode_crtc crtc; 380 struct drm_mode_crtc crtc;