aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
-rw-r--r--configure.ac6
1 files changed, 3 insertions, 3 deletions
diff --git a/configure.ac b/configure.ac
index f152f242..ef7700f9 100644
--- a/configure.ac
+++ b/configure.ac
@@ -45,9 +45,9 @@ AC_ARG_ENABLE(udev, AS_HELP_STRING([--enable-udev],
45 [UDEV=$enableval], [UDEV=no]) 45 [UDEV=$enableval], [UDEV=no])
46 46
47AC_ARG_ENABLE(libkms, 47AC_ARG_ENABLE(libkms,
48 AS_HELP_STRING([--enable-libkms], 48 AS_HELP_STRING([--disable-libkms],
49 [Enable KMS mm abstraction library (default: disabled)]), 49 [Disable KMS mm abstraction library (default: enabled)]),
50 [LIBKMS=$enableval], [LIBKMS=no]) 50 [LIBKMS=$enableval], [LIBKMS=yes])
51 51
52AC_ARG_ENABLE(intel, 52AC_ARG_ENABLE(intel,
53 AS_HELP_STRING([--disable-intel], 53 AS_HELP_STRING([--disable-intel],