diff options
-rw-r--r-- | amdgpu/amdgpu_cs.c | 6 |
1 files changed, 4 insertions, 2 deletions
diff --git a/amdgpu/amdgpu_cs.c b/amdgpu/amdgpu_cs.c index 3c9be6c2..f9869087 100644 --- a/amdgpu/amdgpu_cs.c +++ b/amdgpu/amdgpu_cs.c | |||
@@ -705,12 +705,13 @@ int amdgpu_cs_submit_raw(amdgpu_device_handle dev, | |||
705 | struct drm_amdgpu_cs_chunk *chunks, | 705 | struct drm_amdgpu_cs_chunk *chunks, |
706 | uint64_t *seq_no) | 706 | uint64_t *seq_no) |
707 | { | 707 | { |
708 | union drm_amdgpu_cs cs = {0}; | 708 | union drm_amdgpu_cs cs; |
709 | uint64_t *chunk_array; | 709 | uint64_t *chunk_array; |
710 | int i, r; | 710 | int i, r; |
711 | if (num_chunks == 0) | 711 | if (num_chunks == 0) |
712 | return -EINVAL; | 712 | return -EINVAL; |
713 | 713 | ||
714 | memset(&cs, 0, sizeof(cs)); | ||
714 | chunk_array = alloca(sizeof(uint64_t) * num_chunks); | 715 | chunk_array = alloca(sizeof(uint64_t) * num_chunks); |
715 | for (i = 0; i < num_chunks; i++) | 716 | for (i = 0; i < num_chunks; i++) |
716 | chunk_array[i] = (uint64_t)(uintptr_t)&chunks[i]; | 717 | chunk_array[i] = (uint64_t)(uintptr_t)&chunks[i]; |
@@ -750,9 +751,10 @@ int amdgpu_cs_fence_to_handle(amdgpu_device_handle dev, | |||
750 | uint32_t what, | 751 | uint32_t what, |
751 | uint32_t *out_handle) | 752 | uint32_t *out_handle) |
752 | { | 753 | { |
753 | union drm_amdgpu_fence_to_handle fth = {0}; | 754 | union drm_amdgpu_fence_to_handle fth; |
754 | int r; | 755 | int r; |
755 | 756 | ||
757 | memset(&fth, 0, sizeof(fth)); | ||
756 | fth.in.fence.ctx_id = fence->context->id; | 758 | fth.in.fence.ctx_id = fence->context->id; |
757 | fth.in.fence.ip_type = fence->ip_type; | 759 | fth.in.fence.ip_type = fence->ip_type; |
758 | fth.in.fence.ip_instance = fence->ip_instance; | 760 | fth.in.fence.ip_instance = fence->ip_instance; |