diff options
-rw-r--r-- | xf86drm.c | 2 | ||||
-rw-r--r-- | xf86drmMode.c | 2 |
2 files changed, 2 insertions, 2 deletions
@@ -2942,7 +2942,7 @@ static int drmGetMaxNodeName(void) | |||
2942 | MAX3(sizeof(DRM_PRIMARY_MINOR_NAME), | 2942 | MAX3(sizeof(DRM_PRIMARY_MINOR_NAME), |
2943 | sizeof(DRM_CONTROL_MINOR_NAME), | 2943 | sizeof(DRM_CONTROL_MINOR_NAME), |
2944 | sizeof(DRM_RENDER_MINOR_NAME)) + | 2944 | sizeof(DRM_RENDER_MINOR_NAME)) + |
2945 | 3 /* lenght of the node number */; | 2945 | 3 /* length of the node number */; |
2946 | } | 2946 | } |
2947 | 2947 | ||
2948 | static int drmParsePciDeviceInfo(const char *d_name, | 2948 | static int drmParsePciDeviceInfo(const char *d_name, |
diff --git a/xf86drmMode.c b/xf86drmMode.c index 77100618..f7b59484 100644 --- a/xf86drmMode.c +++ b/xf86drmMode.c | |||
@@ -34,7 +34,7 @@ | |||
34 | */ | 34 | */ |
35 | 35 | ||
36 | /* | 36 | /* |
37 | * TODO the types we are after are defined in diffrent headers on diffrent | 37 | * TODO the types we are after are defined in different headers on different |
38 | * platforms find which headers to include to get uint32_t | 38 | * platforms find which headers to include to get uint32_t |
39 | */ | 39 | */ |
40 | 40 | ||