diff options
-rw-r--r-- | README | 9 |
1 files changed, 6 insertions, 3 deletions
@@ -3,8 +3,11 @@ DRM README file | |||
3 | 3 | ||
4 | 4 | ||
5 | There are two main parts to this package: the DRM client library/interface | 5 | There are two main parts to this package: the DRM client library/interface |
6 | (libdrm.so) and kernel/hardware-specific device modules (such as i915.ko). | 6 | (libdrm.so) and kernel/hardware-specific device modules (such as radeon.ko). |
7 | 7 | The kernel device modules are not shipped with libdrm releases and should only | |
8 | be built from the git tree by developers and bleeding-edge testers of | ||
9 | non-Intel hardware. The Intel kernel modules are developed in the Linux | ||
10 | kernel tree. | ||
8 | 11 | ||
9 | 12 | ||
10 | Compiling | 13 | Compiling |
@@ -19,7 +22,7 @@ Then, | |||
19 | make install | 22 | make install |
20 | 23 | ||
21 | 24 | ||
22 | To build the device-specific kernel modules: | 25 | To build the device-specific kernel modules from the git tree: |
23 | 26 | ||
24 | cd linux-core/ | 27 | cd linux-core/ |
25 | make | 28 | make |