diff options
Diffstat (limited to 'Android.common.mk')
-rw-r--r-- | Android.common.mk | 19 |
1 files changed, 0 insertions, 19 deletions
diff --git a/Android.common.mk b/Android.common.mk deleted file mode 100644 index 1fe79035..00000000 --- a/Android.common.mk +++ /dev/null | |||
@@ -1,19 +0,0 @@ | |||
1 | # XXX: Consider moving these to config.h analogous to autoconf. | ||
2 | LOCAL_CFLAGS += \ | ||
3 | -DMAJOR_IN_SYSMACROS=1 \ | ||
4 | -DHAVE_VISIBILITY=1 \ | ||
5 | -DHAVE_LIBDRM_ATOMIC_PRIMITIVES=1 | ||
6 | |||
7 | LOCAL_CFLAGS += \ | ||
8 | -Wall \ | ||
9 | -Werror \ | ||
10 | -Wno-format \ | ||
11 | -Wno-gnu-variable-sized-type-not-at-end \ | ||
12 | -Wno-pointer-arith \ | ||
13 | -Wno-unused-parameter \ | ||
14 | -Wno-unused-variable \ | ||
15 | -Wno-missing-field-initializers | ||
16 | |||
17 | # Quiet down the build system and remove any .h files from the sources | ||
18 | LOCAL_SRC_FILES := $(patsubst %.h, , $(LOCAL_SRC_FILES)) | ||
19 | LOCAL_EXPORT_C_INCLUDE_DIRS += $(LOCAL_PATH) | ||