diff options
Diffstat (limited to 'amdgpu/amdgpu_vamgr.c')
-rw-r--r-- | amdgpu/amdgpu_vamgr.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/amdgpu/amdgpu_vamgr.c b/amdgpu/amdgpu_vamgr.c index 8a707cbc..4dc4253c 100644 --- a/amdgpu/amdgpu_vamgr.c +++ b/amdgpu/amdgpu_vamgr.c | |||
@@ -236,7 +236,7 @@ int amdgpu_va_range_alloc(amdgpu_device_handle dev, | |||
236 | struct amdgpu_bo_va_mgr *vamgr; | 236 | struct amdgpu_bo_va_mgr *vamgr; |
237 | 237 | ||
238 | if (flags & AMDGPU_VA_RANGE_32_BIT) | 238 | if (flags & AMDGPU_VA_RANGE_32_BIT) |
239 | vamgr = dev->vamgr_32; | 239 | vamgr = &dev->vamgr_32; |
240 | else | 240 | else |
241 | vamgr = dev->vamgr; | 241 | vamgr = dev->vamgr; |
242 | 242 | ||
@@ -249,7 +249,7 @@ int amdgpu_va_range_alloc(amdgpu_device_handle dev, | |||
249 | if (!(flags & AMDGPU_VA_RANGE_32_BIT) && | 249 | if (!(flags & AMDGPU_VA_RANGE_32_BIT) && |
250 | (*va_base_allocated == AMDGPU_INVALID_VA_ADDRESS)) { | 250 | (*va_base_allocated == AMDGPU_INVALID_VA_ADDRESS)) { |
251 | /* fallback to 32bit address */ | 251 | /* fallback to 32bit address */ |
252 | vamgr = dev->vamgr_32; | 252 | vamgr = &dev->vamgr_32; |
253 | *va_base_allocated = amdgpu_vamgr_find_va(vamgr, size, | 253 | *va_base_allocated = amdgpu_vamgr_find_va(vamgr, size, |
254 | va_base_alignment, va_base_required); | 254 | va_base_alignment, va_base_required); |
255 | } | 255 | } |