diff options
Diffstat (limited to 'amdgpu/amdgpu_vamgr.c')
-rw-r--r-- | amdgpu/amdgpu_vamgr.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/amdgpu/amdgpu_vamgr.c b/amdgpu/amdgpu_vamgr.c index 8516b594..ab425ef7 100644 --- a/amdgpu/amdgpu_vamgr.c +++ b/amdgpu/amdgpu_vamgr.c | |||
@@ -66,7 +66,7 @@ drm_private void amdgpu_vamgr_deinit(struct amdgpu_bo_va_mgr *mgr) | |||
66 | pthread_mutex_destroy(&mgr->bo_va_mutex); | 66 | pthread_mutex_destroy(&mgr->bo_va_mutex); |
67 | } | 67 | } |
68 | 68 | ||
69 | drm_private uint64_t | 69 | static drm_private uint64_t |
70 | amdgpu_vamgr_find_va(struct amdgpu_bo_va_mgr *mgr, uint64_t size, | 70 | amdgpu_vamgr_find_va(struct amdgpu_bo_va_mgr *mgr, uint64_t size, |
71 | uint64_t alignment, uint64_t base_required) | 71 | uint64_t alignment, uint64_t base_required) |
72 | { | 72 | { |
@@ -155,7 +155,7 @@ amdgpu_vamgr_find_va(struct amdgpu_bo_va_mgr *mgr, uint64_t size, | |||
155 | return offset; | 155 | return offset; |
156 | } | 156 | } |
157 | 157 | ||
158 | drm_private void | 158 | static drm_private void |
159 | amdgpu_vamgr_free_va(struct amdgpu_bo_va_mgr *mgr, uint64_t va, uint64_t size) | 159 | amdgpu_vamgr_free_va(struct amdgpu_bo_va_mgr *mgr, uint64_t va, uint64_t size) |
160 | { | 160 | { |
161 | struct amdgpu_bo_va_hole *hole; | 161 | struct amdgpu_bo_va_hole *hole; |