diff options
Diffstat (limited to 'amdgpu')
-rw-r--r-- | amdgpu/amdgpu_device.c | 8 | ||||
-rw-r--r-- | amdgpu/amdgpu_internal.h | 2 | ||||
-rw-r--r-- | amdgpu/amdgpu_vamgr.c | 4 |
3 files changed, 5 insertions, 9 deletions
diff --git a/amdgpu/amdgpu_device.c b/amdgpu/amdgpu_device.c index cad7133d..11714e47 100644 --- a/amdgpu/amdgpu_device.c +++ b/amdgpu/amdgpu_device.c | |||
@@ -131,8 +131,7 @@ static int amdgpu_get_auth(int fd, int *auth) | |||
131 | 131 | ||
132 | static void amdgpu_device_free_internal(amdgpu_device_handle dev) | 132 | static void amdgpu_device_free_internal(amdgpu_device_handle dev) |
133 | { | 133 | { |
134 | amdgpu_vamgr_deinit(dev->vamgr_32); | 134 | amdgpu_vamgr_deinit(&dev->vamgr_32); |
135 | free(dev->vamgr_32); | ||
136 | amdgpu_vamgr_deinit(dev->vamgr); | 135 | amdgpu_vamgr_deinit(dev->vamgr); |
137 | free(dev->vamgr); | 136 | free(dev->vamgr); |
138 | util_hash_table_destroy(dev->bo_flink_names); | 137 | util_hash_table_destroy(dev->bo_flink_names); |
@@ -270,10 +269,7 @@ int amdgpu_device_initialize(int fd, | |||
270 | if (start > 0xffffffff) | 269 | if (start > 0xffffffff) |
271 | goto free_va; /* shouldn't get here */ | 270 | goto free_va; /* shouldn't get here */ |
272 | 271 | ||
273 | dev->vamgr_32 = calloc(1, sizeof(struct amdgpu_bo_va_mgr)); | 272 | amdgpu_vamgr_init(&dev->vamgr_32, start, max, |
274 | if (dev->vamgr_32 == NULL) | ||
275 | goto free_va; | ||
276 | amdgpu_vamgr_init(dev->vamgr_32, start, max, | ||
277 | dev->dev_info.virtual_address_alignment); | 273 | dev->dev_info.virtual_address_alignment); |
278 | 274 | ||
279 | *major_version = dev->major_version; | 275 | *major_version = dev->major_version; |
diff --git a/amdgpu/amdgpu_internal.h b/amdgpu/amdgpu_internal.h index 4f039b68..7e237ac1 100644 --- a/amdgpu/amdgpu_internal.h +++ b/amdgpu/amdgpu_internal.h | |||
@@ -87,7 +87,7 @@ struct amdgpu_device { | |||
87 | /** The global VA manager for the whole virtual address space */ | 87 | /** The global VA manager for the whole virtual address space */ |
88 | struct amdgpu_bo_va_mgr *vamgr; | 88 | struct amdgpu_bo_va_mgr *vamgr; |
89 | /** The VA manager for the 32bit address space */ | 89 | /** The VA manager for the 32bit address space */ |
90 | struct amdgpu_bo_va_mgr *vamgr_32; | 90 | struct amdgpu_bo_va_mgr vamgr_32; |
91 | }; | 91 | }; |
92 | 92 | ||
93 | struct amdgpu_bo { | 93 | struct amdgpu_bo { |
diff --git a/amdgpu/amdgpu_vamgr.c b/amdgpu/amdgpu_vamgr.c index 8a707cbc..4dc4253c 100644 --- a/amdgpu/amdgpu_vamgr.c +++ b/amdgpu/amdgpu_vamgr.c | |||
@@ -236,7 +236,7 @@ int amdgpu_va_range_alloc(amdgpu_device_handle dev, | |||
236 | struct amdgpu_bo_va_mgr *vamgr; | 236 | struct amdgpu_bo_va_mgr *vamgr; |
237 | 237 | ||
238 | if (flags & AMDGPU_VA_RANGE_32_BIT) | 238 | if (flags & AMDGPU_VA_RANGE_32_BIT) |
239 | vamgr = dev->vamgr_32; | 239 | vamgr = &dev->vamgr_32; |
240 | else | 240 | else |
241 | vamgr = dev->vamgr; | 241 | vamgr = dev->vamgr; |
242 | 242 | ||
@@ -249,7 +249,7 @@ int amdgpu_va_range_alloc(amdgpu_device_handle dev, | |||
249 | if (!(flags & AMDGPU_VA_RANGE_32_BIT) && | 249 | if (!(flags & AMDGPU_VA_RANGE_32_BIT) && |
250 | (*va_base_allocated == AMDGPU_INVALID_VA_ADDRESS)) { | 250 | (*va_base_allocated == AMDGPU_INVALID_VA_ADDRESS)) { |
251 | /* fallback to 32bit address */ | 251 | /* fallback to 32bit address */ |
252 | vamgr = dev->vamgr_32; | 252 | vamgr = &dev->vamgr_32; |
253 | *va_base_allocated = amdgpu_vamgr_find_va(vamgr, size, | 253 | *va_base_allocated = amdgpu_vamgr_find_va(vamgr, size, |
254 | va_base_alignment, va_base_required); | 254 | va_base_alignment, va_base_required); |
255 | } | 255 | } |