diff options
Diffstat (limited to 'exynos')
-rwxr-xr-x | exynos/exynos-symbol-check | 2 | ||||
-rw-r--r-- | exynos/meson.build | 1 |
2 files changed, 2 insertions, 1 deletions
diff --git a/exynos/exynos-symbol-check b/exynos/exynos-symbol-check index 9692caa6..e9f1b04d 100755 --- a/exynos/exynos-symbol-check +++ b/exynos/exynos-symbol-check | |||
@@ -3,7 +3,7 @@ | |||
3 | # The following symbols (past the first five) are taken from the public headers. | 3 | # The following symbols (past the first five) are taken from the public headers. |
4 | # A list of the latter should be available Makefile.am/libdrm_exynos*_HEADERS | 4 | # A list of the latter should be available Makefile.am/libdrm_exynos*_HEADERS |
5 | 5 | ||
6 | FUNCS=$(nm -D --format=bsd --defined-only ${1-.libs/libdrm_exynos.so} | awk '{print $3}'| while read func; do | 6 | FUNCS=$($NM -D --format=bsd --defined-only ${1-.libs/libdrm_exynos.so} | awk '{print $3}'| while read func; do |
7 | ( grep -q "^$func$" || echo $func ) <<EOF | 7 | ( grep -q "^$func$" || echo $func ) <<EOF |
8 | __bss_start | 8 | __bss_start |
9 | _edata | 9 | _edata |
diff --git a/exynos/meson.build b/exynos/meson.build index c96ad4e0..30d36405 100644 --- a/exynos/meson.build +++ b/exynos/meson.build | |||
@@ -49,5 +49,6 @@ pkg.generate( | |||
49 | test( | 49 | test( |
50 | 'exynos-symbol-check', | 50 | 'exynos-symbol-check', |
51 | prog_bash, | 51 | prog_bash, |
52 | env : env_test, | ||
52 | args : [files('exynos-symbol-check'), libdrm_exynos] | 53 | args : [files('exynos-symbol-check'), libdrm_exynos] |
53 | ) | 54 | ) |