diff options
Diffstat (limited to 'exynos')
-rw-r--r-- | exynos/exynos_fimg2d.c | 8 |
1 files changed, 4 insertions, 4 deletions
diff --git a/exynos/exynos_fimg2d.c b/exynos/exynos_fimg2d.c index 9c66c3ab..df18a089 100644 --- a/exynos/exynos_fimg2d.c +++ b/exynos/exynos_fimg2d.c | |||
@@ -148,13 +148,13 @@ static void g2d_reset(struct g2d_context *ctx) | |||
148 | } | 148 | } |
149 | 149 | ||
150 | /* | 150 | /* |
151 | * g2d_flush - summit all commands and values in user side command buffer | 151 | * g2d_flush - submit all commands and values in user side command buffer |
152 | * to command queue aware of fimg2d dma. | 152 | * to command queue aware of fimg2d dma. |
153 | * | 153 | * |
154 | * @ctx: a pointer to g2d_context structure. | 154 | * @ctx: a pointer to g2d_context structure. |
155 | * | 155 | * |
156 | * This function should be called after all commands and values to user | 156 | * This function should be called after all commands and values to user |
157 | * side command buffer is set to summit that buffer to kernel side driver. | 157 | * side command buffer are set. It submits that buffer to the kernel side driver. |
158 | */ | 158 | */ |
159 | static int g2d_flush(struct g2d_context *ctx) | 159 | static int g2d_flush(struct g2d_context *ctx) |
160 | { | 160 | { |
@@ -195,7 +195,7 @@ static int g2d_flush(struct g2d_context *ctx) | |||
195 | /** | 195 | /** |
196 | * g2d_init - create a new g2d context and get hardware version. | 196 | * g2d_init - create a new g2d context and get hardware version. |
197 | * | 197 | * |
198 | * fd: a file descriptor to drm device driver opened. | 198 | * fd: a file descriptor to an opened drm device. |
199 | */ | 199 | */ |
200 | drm_public struct g2d_context *g2d_init(int fd) | 200 | drm_public struct g2d_context *g2d_init(int fd) |
201 | { | 201 | { |
@@ -527,7 +527,7 @@ g2d_copy_with_scale(struct g2d_context *ctx, struct g2d_image *src, | |||
527 | } | 527 | } |
528 | 528 | ||
529 | /** | 529 | /** |
530 | * g2d_blend - blend image data in source and destion buffers | 530 | * g2d_blend - blend image data in source and destination buffers. |
531 | * | 531 | * |
532 | * @ctx: a pointer to g2d_context structure. | 532 | * @ctx: a pointer to g2d_context structure. |
533 | * @src: a pointer to g2d_image structure including image and buffer | 533 | * @src: a pointer to g2d_image structure including image and buffer |