diff options
Diffstat (limited to 'include/drm/qxl_drm.h')
-rw-r--r-- | include/drm/qxl_drm.h | 82 |
1 files changed, 45 insertions, 37 deletions
diff --git a/include/drm/qxl_drm.h b/include/drm/qxl_drm.h index 1e331a86..38a0dbdf 100644 --- a/include/drm/qxl_drm.h +++ b/include/drm/qxl_drm.h | |||
@@ -27,10 +27,14 @@ | |||
27 | #include <stddef.h> | 27 | #include <stddef.h> |
28 | #include "drm.h" | 28 | #include "drm.h" |
29 | 29 | ||
30 | #if defined(__cplusplus) | ||
31 | extern "C" { | ||
32 | #endif | ||
33 | |||
30 | /* Please note that modifications to all structs defined here are | 34 | /* Please note that modifications to all structs defined here are |
31 | * subject to backwards-compatibility constraints. | 35 | * subject to backwards-compatibility constraints. |
32 | * | 36 | * |
33 | * Do not use pointers, use uint64_t instead for 32 bit / 64 bit user/kernel | 37 | * Do not use pointers, use __u64 instead for 32 bit / 64 bit user/kernel |
34 | * compatibility Keep fields aligned to their size | 38 | * compatibility Keep fields aligned to their size |
35 | */ | 39 | */ |
36 | 40 | ||
@@ -48,14 +52,14 @@ | |||
48 | #define DRM_QXL_ALLOC_SURF 0x06 | 52 | #define DRM_QXL_ALLOC_SURF 0x06 |
49 | 53 | ||
50 | struct drm_qxl_alloc { | 54 | struct drm_qxl_alloc { |
51 | uint32_t size; | 55 | __u32 size; |
52 | uint32_t handle; /* 0 is an invalid handle */ | 56 | __u32 handle; /* 0 is an invalid handle */ |
53 | }; | 57 | }; |
54 | 58 | ||
55 | struct drm_qxl_map { | 59 | struct drm_qxl_map { |
56 | uint64_t offset; /* use for mmap system call */ | 60 | __u64 offset; /* use for mmap system call */ |
57 | uint32_t handle; | 61 | __u32 handle; |
58 | uint32_t pad; | 62 | __u32 pad; |
59 | }; | 63 | }; |
60 | 64 | ||
61 | /* | 65 | /* |
@@ -68,59 +72,59 @@ struct drm_qxl_map { | |||
68 | #define QXL_RELOC_TYPE_SURF 2 | 72 | #define QXL_RELOC_TYPE_SURF 2 |
69 | 73 | ||
70 | struct drm_qxl_reloc { | 74 | struct drm_qxl_reloc { |
71 | uint64_t src_offset; /* offset into src_handle or src buffer */ | 75 | __u64 src_offset; /* offset into src_handle or src buffer */ |
72 | uint64_t dst_offset; /* offset in dest handle */ | 76 | __u64 dst_offset; /* offset in dest handle */ |
73 | uint32_t src_handle; /* dest handle to compute address from */ | 77 | __u32 src_handle; /* dest handle to compute address from */ |
74 | uint32_t dst_handle; /* 0 if to command buffer */ | 78 | __u32 dst_handle; /* 0 if to command buffer */ |
75 | uint32_t reloc_type; | 79 | __u32 reloc_type; |
76 | uint32_t pad; | 80 | __u32 pad; |
77 | }; | 81 | }; |
78 | 82 | ||
79 | struct drm_qxl_command { | 83 | struct drm_qxl_command { |
80 | uint64_t command; /* void* */ | 84 | __u64 command; /* void* */ |
81 | uint64_t relocs; /* struct drm_qxl_reloc* */ | 85 | __u64 relocs; /* struct drm_qxl_reloc* */ |
82 | uint32_t type; | 86 | __u32 type; |
83 | uint32_t command_size; | 87 | __u32 command_size; |
84 | uint32_t relocs_num; | 88 | __u32 relocs_num; |
85 | uint32_t pad; | 89 | __u32 pad; |
86 | }; | 90 | }; |
87 | 91 | ||
88 | /* XXX: call it drm_qxl_commands? */ | 92 | /* XXX: call it drm_qxl_commands? */ |
89 | struct drm_qxl_execbuffer { | 93 | struct drm_qxl_execbuffer { |
90 | uint32_t flags; /* for future use */ | 94 | __u32 flags; /* for future use */ |
91 | uint32_t commands_num; | 95 | __u32 commands_num; |
92 | uint64_t commands; /* struct drm_qxl_command* */ | 96 | __u64 commands; /* struct drm_qxl_command* */ |
93 | }; | 97 | }; |
94 | 98 | ||
95 | struct drm_qxl_update_area { | 99 | struct drm_qxl_update_area { |
96 | uint32_t handle; | 100 | __u32 handle; |
97 | uint32_t top; | 101 | __u32 top; |
98 | uint32_t left; | 102 | __u32 left; |
99 | uint32_t bottom; | 103 | __u32 bottom; |
100 | uint32_t right; | 104 | __u32 right; |
101 | uint32_t pad; | 105 | __u32 pad; |
102 | }; | 106 | }; |
103 | 107 | ||
104 | #define QXL_PARAM_NUM_SURFACES 1 /* rom->n_surfaces */ | 108 | #define QXL_PARAM_NUM_SURFACES 1 /* rom->n_surfaces */ |
105 | #define QXL_PARAM_MAX_RELOCS 2 | 109 | #define QXL_PARAM_MAX_RELOCS 2 |
106 | struct drm_qxl_getparam { | 110 | struct drm_qxl_getparam { |
107 | uint64_t param; | 111 | __u64 param; |
108 | uint64_t value; | 112 | __u64 value; |
109 | }; | 113 | }; |
110 | 114 | ||
111 | /* these are one bit values */ | 115 | /* these are one bit values */ |
112 | struct drm_qxl_clientcap { | 116 | struct drm_qxl_clientcap { |
113 | uint32_t index; | 117 | __u32 index; |
114 | uint32_t pad; | 118 | __u32 pad; |
115 | }; | 119 | }; |
116 | 120 | ||
117 | struct drm_qxl_alloc_surf { | 121 | struct drm_qxl_alloc_surf { |
118 | uint32_t format; | 122 | __u32 format; |
119 | uint32_t width; | 123 | __u32 width; |
120 | uint32_t height; | 124 | __u32 height; |
121 | int32_t stride; | 125 | __s32 stride; |
122 | uint32_t handle; | 126 | __u32 handle; |
123 | uint32_t pad; | 127 | __u32 pad; |
124 | }; | 128 | }; |
125 | 129 | ||
126 | #define DRM_IOCTL_QXL_ALLOC \ | 130 | #define DRM_IOCTL_QXL_ALLOC \ |
@@ -149,4 +153,8 @@ struct drm_qxl_alloc_surf { | |||
149 | DRM_IOWR(DRM_COMMAND_BASE + DRM_QXL_ALLOC_SURF,\ | 153 | DRM_IOWR(DRM_COMMAND_BASE + DRM_QXL_ALLOC_SURF,\ |
150 | struct drm_qxl_alloc_surf) | 154 | struct drm_qxl_alloc_surf) |
151 | 155 | ||
156 | #if defined(__cplusplus) | ||
157 | } | ||
158 | #endif | ||
159 | |||
152 | #endif | 160 | #endif |