diff options
Diffstat (limited to 'include/drm/r128_drm.h')
-rw-r--r-- | include/drm/r128_drm.h | 10 |
1 files changed, 10 insertions, 0 deletions
diff --git a/include/drm/r128_drm.h b/include/drm/r128_drm.h index ede78ff9..bf431a02 100644 --- a/include/drm/r128_drm.h +++ b/include/drm/r128_drm.h | |||
@@ -33,6 +33,12 @@ | |||
33 | #ifndef __R128_DRM_H__ | 33 | #ifndef __R128_DRM_H__ |
34 | #define __R128_DRM_H__ | 34 | #define __R128_DRM_H__ |
35 | 35 | ||
36 | #include "drm.h" | ||
37 | |||
38 | #if defined(__cplusplus) | ||
39 | extern "C" { | ||
40 | #endif | ||
41 | |||
36 | /* WARNING: If you change any of these defines, make sure to change the | 42 | /* WARNING: If you change any of these defines, make sure to change the |
37 | * defines in the X server file (r128_sarea.h) | 43 | * defines in the X server file (r128_sarea.h) |
38 | */ | 44 | */ |
@@ -323,4 +329,8 @@ typedef struct drm_r128_getparam { | |||
323 | void *value; | 329 | void *value; |
324 | } drm_r128_getparam_t; | 330 | } drm_r128_getparam_t; |
325 | 331 | ||
332 | #if defined(__cplusplus) | ||
333 | } | ||
334 | #endif | ||
335 | |||
326 | #endif | 336 | #endif |