diff options
Diffstat (limited to 'include/drm/via_drm.h')
-rw-r--r-- | include/drm/via_drm.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/include/drm/via_drm.h b/include/drm/via_drm.h index 535b5583..182f8792 100644 --- a/include/drm/via_drm.h +++ b/include/drm/via_drm.h | |||
@@ -24,7 +24,7 @@ | |||
24 | #ifndef _VIA_DRM_H_ | 24 | #ifndef _VIA_DRM_H_ |
25 | #define _VIA_DRM_H_ | 25 | #define _VIA_DRM_H_ |
26 | 26 | ||
27 | #include <linux/types.h> | 27 | #include "drm.h" |
28 | 28 | ||
29 | /* WARNING: These defines must be the same as what the Xserver uses. | 29 | /* WARNING: These defines must be the same as what the Xserver uses. |
30 | * if you change them, you must change the defines in the Xserver. | 30 | * if you change them, you must change the defines in the Xserver. |