diff options
Diffstat (limited to 'include/drm/via_drm.h')
-rw-r--r-- | include/drm/via_drm.h | 8 |
1 files changed, 8 insertions, 0 deletions
diff --git a/include/drm/via_drm.h b/include/drm/via_drm.h index 182f8792..8b69e819 100644 --- a/include/drm/via_drm.h +++ b/include/drm/via_drm.h | |||
@@ -26,6 +26,10 @@ | |||
26 | 26 | ||
27 | #include "drm.h" | 27 | #include "drm.h" |
28 | 28 | ||
29 | #if defined(__cplusplus) | ||
30 | extern "C" { | ||
31 | #endif | ||
32 | |||
29 | /* WARNING: These defines must be the same as what the Xserver uses. | 33 | /* WARNING: These defines must be the same as what the Xserver uses. |
30 | * if you change them, you must change the defines in the Xserver. | 34 | * if you change them, you must change the defines in the Xserver. |
31 | */ | 35 | */ |
@@ -272,4 +276,8 @@ typedef struct drm_via_dmablit { | |||
272 | drm_via_blitsync_t sync; | 276 | drm_via_blitsync_t sync; |
273 | } drm_via_dmablit_t; | 277 | } drm_via_dmablit_t; |
274 | 278 | ||
279 | #if defined(__cplusplus) | ||
280 | } | ||
281 | #endif | ||
282 | |||
275 | #endif /* _VIA_DRM_H_ */ | 283 | #endif /* _VIA_DRM_H_ */ |