diff options
Diffstat (limited to 'intel/test_decode.c')
-rw-r--r-- | intel/test_decode.c | 8 |
1 files changed, 2 insertions, 6 deletions
diff --git a/intel/test_decode.c b/intel/test_decode.c index b4eddcd1..b9f5b927 100644 --- a/intel/test_decode.c +++ b/intel/test_decode.c | |||
@@ -21,10 +21,6 @@ | |||
21 | * IN THE SOFTWARE. | 21 | * IN THE SOFTWARE. |
22 | */ | 22 | */ |
23 | 23 | ||
24 | #ifdef HAVE_CONFIG_H | ||
25 | #include "config.h" | ||
26 | #endif | ||
27 | |||
28 | #include <string.h> | 24 | #include <string.h> |
29 | #include <stdlib.h> | 25 | #include <stdlib.h> |
30 | #include <stdio.h> | 26 | #include <stdio.h> |
@@ -91,7 +87,7 @@ compare_batch(struct drm_intel_decode *ctx, const char *batch_filename) | |||
91 | { | 87 | { |
92 | FILE *out = NULL; | 88 | FILE *out = NULL; |
93 | void *ptr, *ref_ptr, *batch_ptr; | 89 | void *ptr, *ref_ptr, *batch_ptr; |
94 | #ifdef HAVE_OPEN_MEMSTREAM | 90 | #if HAVE_OPEN_MEMSTREAM |
95 | size_t size; | 91 | size_t size; |
96 | #endif | 92 | #endif |
97 | size_t ref_size, batch_size; | 93 | size_t ref_size, batch_size; |
@@ -109,7 +105,7 @@ compare_batch(struct drm_intel_decode *ctx, const char *batch_filename) | |||
109 | * figure out how to output to a file in a safe and sane way | 105 | * figure out how to output to a file in a safe and sane way |
110 | * inside of an automake project's test infrastructure. | 106 | * inside of an automake project's test infrastructure. |
111 | */ | 107 | */ |
112 | #ifdef HAVE_OPEN_MEMSTREAM | 108 | #if HAVE_OPEN_MEMSTREAM |
113 | out = open_memstream((char **)&ptr, &size); | 109 | out = open_memstream((char **)&ptr, &size); |
114 | #else | 110 | #else |
115 | fprintf(stderr, "platform lacks open_memstream, skipping.\n"); | 111 | fprintf(stderr, "platform lacks open_memstream, skipping.\n"); |