diff options
Diffstat (limited to 'libkms/internal.h')
-rw-r--r-- | libkms/internal.h | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/libkms/internal.h b/libkms/internal.h index 51f5e65c..5e2501e4 100644 --- a/libkms/internal.h +++ b/libkms/internal.h | |||
@@ -68,6 +68,8 @@ int vmwgfx_create(int fd, struct kms_driver **out); | |||
68 | 68 | ||
69 | int intel_create(int fd, struct kms_driver **out); | 69 | int intel_create(int fd, struct kms_driver **out); |
70 | 70 | ||
71 | int dumb_create(int fd, struct kms_driver **out); | ||
72 | |||
71 | int nouveau_create(int fd, struct kms_driver **out); | 73 | int nouveau_create(int fd, struct kms_driver **out); |
72 | 74 | ||
73 | int radeon_create(int fd, struct kms_driver **out); | 75 | int radeon_create(int fd, struct kms_driver **out); |