diff options
Diffstat (limited to 'tests/amdgpu/deadlock_tests.c')
-rw-r--r-- | tests/amdgpu/deadlock_tests.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/tests/amdgpu/deadlock_tests.c b/tests/amdgpu/deadlock_tests.c index cd34cdf6..9a428858 100644 --- a/tests/amdgpu/deadlock_tests.c +++ b/tests/amdgpu/deadlock_tests.c | |||
@@ -230,7 +230,7 @@ static void amdgpu_deadlock_helper(unsigned ip_type) | |||
230 | 230 | ||
231 | for (i = 0; i < 200; i++) { | 231 | for (i = 0; i < 200; i++) { |
232 | r = amdgpu_cs_submit(context_handle, 0,&ibs_request, 1); | 232 | r = amdgpu_cs_submit(context_handle, 0,&ibs_request, 1); |
233 | CU_ASSERT_EQUAL(r, 0); | 233 | CU_ASSERT_EQUAL((r == 0 || r == -ECANCELED), 1); |
234 | 234 | ||
235 | } | 235 | } |
236 | 236 | ||
@@ -243,7 +243,7 @@ static void amdgpu_deadlock_helper(unsigned ip_type) | |||
243 | 243 | ||
244 | r = amdgpu_cs_query_fence_status(&fence_status, | 244 | r = amdgpu_cs_query_fence_status(&fence_status, |
245 | AMDGPU_TIMEOUT_INFINITE,0, &expired); | 245 | AMDGPU_TIMEOUT_INFINITE,0, &expired); |
246 | CU_ASSERT_EQUAL(r, 0); | 246 | CU_ASSERT_EQUAL((r == 0 || r == -ECANCELED), 1); |
247 | 247 | ||
248 | r = amdgpu_bo_list_destroy(bo_list); | 248 | r = amdgpu_bo_list_destroy(bo_list); |
249 | CU_ASSERT_EQUAL(r, 0); | 249 | CU_ASSERT_EQUAL(r, 0); |